Automation Control
Product families
TYPESEnergy capacity max. in-lbs/cycleStroke inchStandard density
SL-300-25-D-MP1522.190.4929.97
SL-300-25-D-MP2893.920.4929.97
SL-300-25-D-MP31,858.660.4929.97

Damping Pads
SL-300-25-D-MP3

Energy absorption in pad format

Connectable and Combinable
Energy capacity max. 1,858.66 in-lbs/cycle
Stroke 0.49 inch

Tailor made damping material in pad format: SLAB damping pads are made of a viscoelastic PUR-material. They absorb impact loads extremely effectively and are also suitable for insulating or damping vibration.

The pads of the product family SL-030 to SL-300 are quickly adapted to the relevant type of application. This is in part achieved through the configuration of the calculating tool or directly by the ACE specialist engineers. Furthermore, this is possible because the standard material can be cut exactly and quickly to any customer requirement with our new cutting system. It is also possible to obtain a sample to find an optimum solution.

CAD Drawings

Product-Downloads

No downloads available for this product
SL-300-25-D-MP3
Connectable and Combinable

Dimensions

SL-300-25-D-MP3
Stroke0.49 inch
A3.94 inch
B3.94 inch
C0.98 inch

Technical Data

Energy capacity max. 1,858.66 in-lbs/cycle

Area 15.500 inch2

Return Time 4 s

Standard density 29.97

Standard colour Green

Dimensions Widths: up to 59.1 in
Lengths: up to 196.9 in
Thicknesses: 0.98 in

Environment Resistant against ozone and UV radiation. Chemical resistancy on request.

Operating temperature range 23 °F to 122 °F

Material Profile body: Mixed cellular PUR-Elastomer (polyurethane)

Note

Possibilities for cutting: Water jet cutting, stamping, splitting, sawing and drilling.

Safety information

Fire rating: Class E, normally flammable, according to EN 13501-1; test method: EN ISO 11925-2

On request

Special versions with further dimensions such as thicknesses, colours, shapes and drawing parts e.g. curves. Different wear layers.

General information

Application Examples

Damping Pads - SLAB 030 to SLAB 300
In this application, SLAB damping mats SL-030 with a thickness of 0.49 inch were screwed between two steel sheets over the entire surface in order to protect wooden strips with different weights and impact speeds of approx. 6.5 in/s. This creates...
Damping Pads - SLAB 030 to SLAB 300
The customizable ACE damping pads SLAB 030 to SLAB 300 protect man and machine. At the beginning of the construction phase of a modern processing centre at the end position, a 55 lbs cable channel collided with force against the housing and...
Damping Pads - SLAB 030 to SLAB 300
Airports endeavour to shorten air passengers’ waiting times as much as possible. This aim is met with a solution especially developed for luggage transport systems and has solved previous damping issue. A combination of SLAB damping pads and TUBUS...
Damping Pads - SLAB 030 to SLAB 300
The damping pads SLAB 030 to SLAB 300 were developed to absorb shock loads. In this case, they make tyre testing systems safer by providing optimum protection for the sliding parts of the machine during quality tests. The individual customisation...

Application Areas

  • Linear slides
  • Handling modules
  • Luggage and transport belts
  • Impact panels
  • Pipeline insulation
  • Foundation mounting
  • Conveyor technology
  • Electronic systems and controls
  • Medical technology
  • Buildings
The SLAB damping pads are proven impact or collision protection. They are used on luggage and transport belts, conveyor systems, pneumatic, electromechanical and hydraulic drives as well as on linear carriages.
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.