Regions Select Region United States of America

SL-300-12-D-MP1

Energy absorption in pad format

Confectioning and Combinable
Energy capacity max. 336.33 in-lbs/cycle
Stroke 0.26 inch

Tailor made damping material in pad format: SLAB damping pads are made of a viscoelastic PUR-material. They absorb impact loads extremely effectively and are also suitable for insulating or damping vibration.

The pads of the product family SL-030 to SL-300 are quickly adapted to the relevant type of application. This is in part achieved through the configuration of the calculating tool or directly by the ACE specialist engineers. Furthermore, this is possible because the standard material can be cut exactly and quickly to any customer requirement with our new cutting system. It is also possible to obtain a sample to find an optimum solution.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
SL-300-12-D-MP1
Confectioning and Combinable

Dimensions

Stroke0.26 inch
A1.97 inch
B1.97 inch
C0.49 inch

Technical Data

Energy capacity max. 336.33 in-lbs/cycle

Area 3.875 inch2

Return Time 3 s

Standard density 42.45

Standard colour Green

Dimensions Widths: up to 59 inch
Lengths: up to 197 inch
Thicknesses: 0.5 inch and 1 inch

Environment Resistant against ozone and UV radiation. Chemical resistancy on request.

Operating temperature range 23 °F to 122 °F

Material Profile body: Mixed cellular PUR-Elastomer (polyurethane)

Application field Linear slides, Handling modules, Luggage and transport belts, Impact panels , Pipeline insulation, Foundation mounting, Conveyor technology, Electronic systems and controls, Medical technology, Buildings

Note

Possibilities for cutting: Water jet cutting, stamping, splitting, sawing and drilling

Safety information

Fire rating: B2, normally flammable, according to DIN 4102

On request

Special versions with further dimensions such as thicknesses, colours, shapes and drawing parts e.g. curves. Different wear layers.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.