Regions Select Region United States of America


Low reaction forces with long strokes

High Rack Damper, Optimized Characteristic
Energy capacity 159,000 in-lbs/cycle
Stroke 3.94 inch

Slim with a long stroke: safety shock absorbers from the SCS38 to SCS63 product family are designed for emergency-stop applications. Strokes of up to 47.24" (1,200 mm) are possible with these maintenance-free and ready-to-install dampers. Low reaction forces result due to the large strokes.

ACE uses our proprietary custom calculation program to design each shock absorber for the specific customer application. Customization helps reduce the risk of crashes and incorrect product sizing. The characteristic curve or damping characteristics of all safety shock absorbers from ACE are individually designed to the specific customer application. The metering orifices for the applications are specially calculated and produced. These tailor-made machine elements are the ideal protection because they are less expensive than industrial shock absorbers and are effective with up to 1,000 possible full load emergency stops.
Learn More ...

CAD Drawings


No downloads available for this product
High Rack Damper, Optimized Characteristic


Stroke3.94 inch
A max.15.94 inch
B11.22 inch
D9.47 inch
E max.5.59 inch

Technical Data

Energy capacity 159,000 in-lbs/cycle

Reacting Force At max. capacity rating = 18,000 lbs to 47,200 lbs lbs

Return Force min. 337 lbs

Return Force max. 562 lbs

F and S
Side Load Angle max.
5.0 °

Side Load Angle max.
4.0 °

Impact velocity range 1.6 ft/sec to 15 ft/sec

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Damping medium Automatic Transmission Fluid (ATF)

Filling pressure Approx. 29 psi. Rod return by integrated nitogen accumulator.


The shock absorber can be pushed through its stroke. In creep speed conditions the shock absorber provides minimal resistance and there is no braking effect.

On request

Special oils, special flanges, additional corrosion protection etc. Integrated rod sensor for indicating the complete extension of the piston rod. Type normally closed or normally open, option PNP or NPN switch.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.