Regions Select Region United States of America

SCS45-75

Industry design with high energy absorption

Self-Compensating or Optimized Characteristic
Energy capacity - in-lbs/cycle
Stroke 2.91 inch

Effective emergency stop: the ACE safety shock absorbers from the SCS33 to SCS64 product family are based on the innovative technology of the successful MAGNUM range shock absorbers. They are also maintenance-free and ready-to-install.

ACE uses our proprietary custom calculation program to design each shock absorber for the specific customer application. Customization helps reduce the risk of crashes and incorrect product sizing. Due to the optimized characteristic curve for the respective application, the energy absorption of these hydraulic machine elements can be increased to more than twice the level of the MAGNUM model of ACE industrial shock absorber per stroke. Users benefit from a service life of up to 1,000 full load emergency cycles with a very good price-performance ratio. Their compact design in sizes M33x1.5 to M64x2 makes them easy to integrate into current applications.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
SCS45-75
Self-Compensating or Optimized Characteristic

Dimensions

Stroke2.91 inch
A max.9.69 inch
B5.71 inch
L1 max.4.65 inch
L1 min.1.97 inch
L34.57 inch

Technical Data

Energy capacity - in-lbs/cycle

Energy capacity self-compensating 18,056 in-lbs/cycle

Energy capacity optimised 30,978 in-lbs/cycle

Return Force min. 11.2 lbs

Return Force max. 40.5 lbs

Side Load Angle max. 1 °

Impact velocity range 0.06 ft/sec to 16 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 158 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Material Outer body: Nitride hardened steel ; Piston rod: Hard chrome plated steel ; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated or plastic-coated steel ; Accessories: Steel corrosion-resistant coating

Damping medium Automatic Transmission Fluid (ATF)

Application field Finishing and processing centers, Conveyor systems, Portal systems, Test stations, machines and plants, Swivel units, Cranes

Note

These slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines.

On request

Special oils, special flanges etc.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.