Regions Select Region United States of America


Long stroke and soft impact

Self-Compensating, Soft-Contact
Energy capacity 975 in-lbs/cycle
Stroke 1.58 inch

Ideal for soft damping: the SC found in the model code from the ACE product family SC190 to SC925 stands for 'soft contact'. These miniature shock absorbers manufactured from one solid piece are designed in such a way that they can be setup with a linear or a progressive braking curve. The soft damping character is thanks to the special, long strokes which produce smooth deceleration and low reaction forces.

These maintenance-free, ready-to-install hydraulic machine elements are equipped with an integrated positive stop. The use of side load adapter allows impact angles of up to 25°. Thanks to the designed overlapping effective weight ranges, these dampers cover an effective load range of 3 lbs. to 4,400 lbs! Self-compensating shock absorbers react to changing energy conditions, without adjustment.

These miniature self-compensating shock absorbers from the SC190 to SC925 product family are used in industrial, automation and machine engineering and primarily in the areas of handling and automation.
Learn More ...

CAD Drawings


No downloads available for this product
Self-Compensating, Soft-Contact


Stroke1.58 inch
M1-12 UNF inch

Technical Data

Energy capacity 975 in-lbs/cycle

Energy capacity 800,000 in-lbs/h

Effective weight min. (self-compensating) 250 lbs

Effective weight max. (self-compensating) 1,600 lbs

Effective weight min. (soft contact) 400 lbs

Effective weight max. (soft contact) 1,350 lbs

Return Force min. 2.4 lbs

Return Force max. 7.4 lbs

Return Time 0.40 s

Side Load Angle max. 5 °

Impact velocity range 0.5 ft/sec to 12 ft/sec. Other speeds on request.

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Damping medium Oil, temperature stable


If precise end position datum is required consider use of the stop collar type AH.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Nickel-plated or weartec finish (seawater resistant) or other special finishes available to special order. Models without rod end button.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.