Miniature Shock Absorbers
SC650-5

Piston tube design for maximum energy absorption

Self-Compensating, Piston Tube Technology
Energy capacity 1,860 in-lbs/cycle
Stroke 0.91 inch

Added safety with accumulator technology: The larger 'soft contact' models from the SC²300 to SC²650 are available with up to three times the energy absorption compared to similar sizes of standard shock absorbers SC190 to SC925, due to the ACE piston tube specialty. Furthermore, the membrane accumulator serves as a compensation element for the oil displaced in the shock absorber and replaces the standard use of absorber materials. This increases process safety even further.

The shock absorbers, which are perfect for rotary actuators for example, are available in progressively stepped effective weight ranges with an integrated positive stop. They are maintenance-free and ready for direct installation. The side load adapter option allows impact angles of up to 25°. They offer soft contact deceleration where initial impact reaction forces are very low, with the advantages of self-compensation to react to changing energy conditions, without adjustment.

These miniature shock absorbers offer high performance levels with a long service life and are particularly popular for material handling, mounting very close to pivots and automation tasks.

CAD Drawings

Product-Downloads

No downloads available for this product
SC650-5
Self-Compensating, Piston Tube Technology

Dimensions

SC650-5
Stroke0.91 inch
M1-12 UNF inch

Technical Data

Energy capacity 1,860 in-lbs/cycle

Energy capacity 600,000 in-lbs/h

Effective weight min. 50 lbs

Effective weight max. 250 lbs

Hardness -5

Return Force min. 2.40 lbs

Return Force max. 7.30 lbs

Return Time 0,3 s

Side Load Angle max. 5 °

Impact velocity range 0.30 ft/sec to 12.0 ft/sec

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Material Outer body: Steel corrosion-resistant coating; Piston rod: Hardened stainless steel; Accessories: Hardened steel and corrosion-resistant coating

Damping medium Oil, temperature stable

Note

If precise end position datum is required consider use of the stop collar type AH.

On request

Increased corrosion protection. Special finishes.

General information
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.