Regions Select Region United States of America

SC3350M-5

Piston tube design for maximum energy absorption

Self-Compensating, Piston Tube Technology
Energy capacity 2,744 in-lbs/cycle
Stroke 1.91 inch

True performers: The SC33 to SC45 absorber models are strong and durable by combining the proven sealing technology from the MAGNUM range including membrane accumulator with the well-known piston tube technology from the SC² family. We increase the oil volume to ensure the maximum effective weights. Short stroke lengths of .98" to 1.96" (25 mm to 50 mm) deliver shorter braking times in combination with high energy absorption.

These dampers safely and reliably decelerate rotary movements without unwanted recoil effects. Installation close to the pivot point is possible. ACE's generation of piston tube manage low impact speeds with ease. Self-compensating shock absorbers react to changing energy conditions, without adjustment.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
SC3350M-5
Self-Compensating, Piston Tube Technology

Dimensions

Stroke1.91 inch
A max.10.00 inch
B max.1.91 inch
L1 min.2.36 inch
L1 max.6.02 inch
L26.81 inch
L33.62 inch
L5 max.2.52 inch
L6 max.11.14 inch

Technical Data

Energy capacity 2,744 in-lbs/cycle

Energy capacity 752,313 in-lbs/h

Effective weight min. 5,999 lbs

Effective weight max. 11,001 lbs

Return Force max. 28.10 lbs

Return Force min. 11.47 lbs

Return Time 0.90 s

Side Load Angle max. 3 °

Impact velocity range 0.66 ft/sec to 1.51 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Material Outer body: Nitride hardened steel ; Piston rod: Hard chrome plated steel ; Rod end button: Hardened steel and corrosion-resistant coating; Accessories: Steel with black oxide finish or nitride hardened

Damping medium Low temperature hydraulic oil

Application field Turntables, Swivel units, Robot arms, Linear slides, Pneumatic cylinders, Handling modules, machines and plants, Finishing and processing centers

Note

A noise reduction of 3 dB to 7 dB is possible when using the special impact button (PP).

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Special oils, mounting inside air cylinders or other special options are available on request.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.