Regions Select Region United States of America
Automation Control
TYPESEnergy capacity in-lbs/cycleEnergy capacity in-lbs/hEffective weight min. lbsEffective weight max. lbs
SC3325M-51,372663,8062,9985,999
SC3325M-61,372663,8065,51212,000
SC3325M-71,372663,80610,99919,698
SC3325M-81,372663,80618,99929,998
SC3350M-52,744752,3135,99911,001
SC3350M-62,744752,31310,00022,002

SC3325M-6

Piston tube design for maximum energy absorption

Self-Compensating, Piston Tube Technology
Energy capacity 1,372 in-lbs/cycle
Stroke 0.91 inch

True performers: The SC33 to SC45 absorber models are strong and durable by combining the proven sealing technology from the MAGNUM range including membrane accumulator with the well-known piston tube technology from the SC² family. We increase the oil volume to ensure the maximum effective weights. Short stroke lengths of .98" to 1.96" (25 mm to 50 mm) deliver shorter braking times in combination with high energy absorption.

These dampers safely and reliably decelerate rotary movements without unwanted recoil effects. Installation close to the pivot point is possible. ACE's generation of piston tube manage low impact speeds with ease. Self-compensating shock absorbers react to changing energy conditions, without adjustment.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
SC3325M-6
Self-Compensating, Piston Tube Technology

Dimensions

SC3325M-6
Stroke0.91 inch
A max.7.01 inch
B max.0.91 inch
L24.80 inch
M1-1/4-12 UNF inch
d11.18 inch
d21.00 inch

Technical Data

Energy capacity 1,372 in-lbs/cycle

Energy capacity 663,806 in-lbs/h

Effective weight min. 5,512 lbs

Effective weight max. 12,000 lbs

Return Force max. 20.01 lbs

Return Force min. 9.89 lbs

Return Time 0.75 s

Side Load Angle max. 4 °

Impact velocity range 0.66 ft/sec to 1.51 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Damping medium Low temperature hydraulic oil

Note

A noise reduction of 3 dB to 7 dB is possible when using the special impact button (PP).

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Special oils, mounting inside air cylinders or other special options are available on request.

General information
×

I have an Account

Secure Orders by encrypted transfer of your data.

I am a new Customer

Wenn Sie in unserem Shop ein Benutzerkonto einrichten, werden Sie schneller durch den Bestellvorgang geführt und genießen unseren individuellen Kundenservice.

  • Vereinfachter Bestellprozess
  • Sicheres Login
  • Individueller Kundenservice

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.