Miniature Shock Absorbers
SC25M-7

Piston tube design for maximum energy absorption

Self-Compensating, Piston Tube Technology
Energy capacity 89 in-lbs/cycle
Stroke 0.32 inch

Soft damping, but enormous capacity: The SC²25 to SC²190 series of soft contact absorbers ranges from an M10 to M14 thread size and covers effective weight ranges of 2.2 to 3,400 lbs (1 kg to 1,550 kg). All models are characterized by high energy absorption and unite piston tube technology with the diaphragm seal perfected by ACE. This enables direct installation for end position damping in pneumatic cylinders at 72 to 102 psi (5 to 7 bar) or applications where deceleration needs to take place close to the pivot point.

They are maintenance-free, have an integrated positive stop and are mountable in any position. The addition of a side load adapter allows for impact angles of up to 25°. These dampers offer soft contact deceleration where initial impact reaction forces are very low, with the advantages of self-compensation to react to changing energy conditions, without adjustment.

Thanks to their robust design and their durability, these miniature shock absorbers can be used for a wide range of applications. Designers mainly use them for pick and place systems, pneumatic rotary modules and in automation applications.

CAD Drawings

Product-Downloads

SC25M-7
Self-Compensating, Piston Tube Technology

Dimensions

SC25M-7
Stroke0.32 inch
MM10x1 inch

Technical Data

Energy capacity 89 in-lbs/cycle

Energy capacity 142,000 in-lbs/h

Effective weight min. 93 lbs

Effective weight max. 1,100 lbs

Hardness -7

Return Force min. 0.90 lbs

Return Force max. 3.07 lbs

Return Time 0.3 s

Side Load Angle max. 2 °

Impact velocity range 0.29 ft/sec to 14.7 ft/sec

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Material Outer body, Accessories: Steel corrosion-resistant coating; Piston rod: Hardened stainless steel; Rolling diaphragm: SC²190: EPDM; Stretch diaphragm: SC²25 and SC²75: Nitrile

Damping medium Oil, temperature stable

Note

If precise end position datum is required consider use of the stop collar type AH.

Safety information

External materials in the surrounding area can attack the rolling and stretch seals and lead to a shorter service life. Please contact ACE for appropriate solution suggestions.

On request

Increased corrosion protection. Special finishes.

General information
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.