Miniature Shock Absorbers
SC190-2

Long stroke and soft impact

Self-Compensating, Soft-Contact
Energy capacity 225 in-lbs/cycle
Stroke 0.63 inch

Ideal for soft damping: the SC found in the model code from the ACE product family SC190 to SC925 stands for 'soft contact'. These miniature shock absorbers manufactured from one solid piece are designed in such a way that they can be setup with a linear or a progressive braking curve. The soft damping character is thanks to the special, long strokes which produce smooth deceleration and low reaction forces.

These maintenance-free, ready-to-install hydraulic machine elements are equipped with an integrated positive stop. The use of side load adapter allows impact angles of up to 25°. Thanks to the designed overlapping effective weight ranges, these dampers cover an effective load range of 3 lbs. to 4,400 lbs! Self-compensating shock absorbers react to changing energy conditions, without adjustment.

These miniature self-compensating shock absorbers from the SC190 to SC925 product family are used in industrial, automation and machine engineering and primarily in the areas of handling and automation.

CAD Drawings

Product-Downloads

No downloads available for this product
SC190-2
Self-Compensating, Soft-Contact

Dimensions

SC190-2
Stroke0.63 inch
M9/16-18 UNF inch

Technical Data

Energy capacity 225 in-lbs/cycle

Energy capacity 300,000 in-lbs/h

Effective weight min. (self-compensating) 8 lbs

Effective weight max. (self-compensating) 40 lbs

Effective weight min. (soft contact) 12 lbs

Effective weight max. (soft contact) 36 lbs

Hardness -2

Return Force min. 0.9 lbs

Return Force max. 1.9 lbs

Return Time 0.25 s

Side Load Angle max. 5 °

Impact velocity range 0.5 ft/sec to 12 ft/sec. Other speeds on request.

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Material Outer body, Accessories: Steel corrosion-resistant coating; Piston rod: Hardened stainless steel

Damping medium Oil, temperature stable

Note

If precise end position datum is required consider use of the stop collar type AH.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Nickel-plated or weartec finish (seawater resistant) or other special finishes available to special order. Models without rod end button.

General information

Application Examples

Miniature Shock Absorbers - SC190 to SC925
ACE miniature shock absorbers optimize production with minimum expenditure. The cycle rate for an assembly line producing electronic components was increased to 3,600 units/hr. The ACE SC190 miniature shock absorbers decelerate the rapid transfer...
Miniature Shock Absorbers - SC190 to SC925
In the course of a robotics project, students equipped quadrocopters with miniature shock absorbers. In order to avoid costly repairs and associated downtime when researching flight characteristics and learning how to use the helicopter, the...

Application Areas

  • Linear slides
  • Pneumatic cylinders
  • Handling modules
  • Machines and plants
  • Finishing and processing centers
  • Measuring tables
  • Tool machines
These miniature self-compensating shock absorbers from the SC190 to SC925 product family are used in industrial, automation and machine engineering and primarily in the areas of handling and automation.
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.