Regions Select Region United States of America

SFM-52012

Stability even in the toughest applications

Stable Machine Mounts
Natural frequency 8 Hz to 13 Hz
Load range 44.1 lbs to 2,200 lbs

Versatile, robust and maintenance-free: The SFM product family machine mounts can be installed immediately and build to be rugged and long-lasting. The isolators are available from ACE in three different sizes and are suitable for loads from 45 lb to 2,200 lb (20 kg to 1,000 kg). They are made from galvanized metal and neoprene as the standard dampening material. Their construction is designed so that the longitudinal stiffness is two and a half times that of vertical stiffness and its lateral stiffness is 75 % that of the vertical stiffness. The SFM features a natural frequency of 8 Hz under maximum load.

Typical applications are ship engines, off-road equipment, diesel generators and other energy generation equipment.
Learn More ...

Technical Data

Natural frequency 8 Hz to 13 Hz

Load range 44.1 lbs to 2,200 lbs

Operating temperature range -22 °F to 176 °F

Environment Resistant against UV radiation

Material Outer body: Zinc plated steel; Isolation medium: Neoprene (Chloroprene Rubber)

Application field Energy production, Off road, Diesel and ship equipment, Aggregates and machinery, Vibrators and crushing systems, Generators, Military

Note

Fail-safe. Versatile. Low natural frequency.

On request

Special options.

×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.

[profiler]
Memory usage: real: 21757952, emalloc: 20748256
Code ProfilerTimeCntEmallocRealMem