Regions Select Region United States of America
Vibration Control
Product families
Basic Types
TYPESLoad max. lbsM inch
AAM-5220515,01/2" Hex
AAM-5220625,01/2" Hex
AAM-5220850.01/2" Hex
AAM-52205-T15.01/2" Hex
AAM-52206-T25.01/2" Hex
AAM-52207-T35.01/2" Hex
AAM-52208-T50.01/2" Hex

AAM-5220

Effective vibration isolation in all directions

Vibration-Isolating Mounts
Natural frequency 16 Hz to 46 Hz
Load range 1.1 lbs to 50 lbs

Perfect for protecting lightweight equipment: AAM type isolators, which are maintenance-free and ready-made, are designed to withstand loads between 1 lb - 50 lb (0.5 kg and 22.7 kg). This enables the impact and vibration isolator connection elements to effectively protect lightweight components. They isolate in all directions and can be installed in all axes. They have a built-in fail-safe design and are suitable for shear, compression and tension loads. As standard they are made from galvanized metal and neoprene rubber elements. For special applications, a highly shock-absorbing silicone version is also available from ACE.

AAM All Attitude Mounts are primarily used for isolating light-weight electronic systems and components, as well as off-road vehicles and military applications.
Learn More ...

Technical Data

Natural frequency 16 Hz to 46 Hz

Load range 1.1 lbs to 50 lbs

Operating temperature range -22 °F to +176 °F

Environment Resistant against UV radiation

Material Outer body: Zinc plated steel; Isolation medium: Neoprene (Chloroprene Rubber)

Application field Electronic systems and controls, Off road, Shipbuilding, Military

Note

Shock absorption possible.

Mounting information

Can be installed in all spatial axes. Can be used for shear, compressive and tensile loads.

On request

Special applications with high-damping silicone.