Regions Select Region United States of America

Rubber-Metal Isolators

Ready-to-install and versatile for optimised machines and products

Consisting of eight different types, ACE presents a complete range of rubber-metal isolators. These isolate bothersome impacts and vibrations from machines and motors so much that the working conditions are considerably improved for people and the environment allowing for increased production rates.

Whether it is leveling or robust machine feet, tube elements, vibration isolating connection devices or quick attachment elements, all ACE rubber-metal isolators can be used universally. The eight presented standard versions are perfect solutions to the majority of vibration problems known in industrial applications. ACE provides service, specification and application support for special situations.

Product families

LEV

LEV Stability and protection against shock and vibration: Machines and systems placed on the adjustable machine mounts in ACE's LEV product family can be optimally stabilized.

CM

CM Fail-safe protection, even when things get tough in harsh environments: The CM product family protects machines and components of all types against shock and vibration.

COM

COM Effective isolation of machines and plants: The COM product family consists of robust heavy-duty mounts, which are particularly good at preventing vibrations and structure-borne noise from unbalanced masses such as pumps and compressors.

AAM

AAM Perfect for protecting lightweight equipment: AAM isolators, which are maintenance-free and ready-made, are designed to withstand loads between 1 lb - 50 lb (0.

SFM

SFM Versatile, robust and maintenance-free: The SFM product family machine mounts can be installed immediately and build to be rugged and long-lasting.

BM

BM Small, compact vibration dampers: The mounts of the product family BM are designed especially for use under load in vertical compression loads.

UMO

UMO Stable connection and efficient decoupling: ACE offers two-piece isolators in the UMO product family to connect adjacent components such as cabins or housings.

FL

FL Decoupling two components effectively from each other: the quick connection element of the product family FL is a releasable pop-rivet connection with a built-in fail-safe design, which ensures simple but effective isolation of vibrations, impacts and structure-borne noise.

×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.

[profiler]
Memory usage: real: 14680064, emalloc: 14042472
Code ProfilerTimeCntEmallocRealMem