Regions Select Region United States of America

PLM

Easy to use, wide selection

Pneumatic Leveling Mounts
Natural frequency 3 Hz to 10 Hz
Load range 44 lbs to 19,200 lbs

Extremely low natural frequency of only 3 Hz: With its PLM range, ACE can now offer low frequency vibration and impact isolation for many applications. There are eight different, readily available off-the-shelf designs, which can withstand small to large loads from 100 lb up to 19,200 lb (45 kg up to 8,800 kg). They enable all types of equipment to be isolated from undesirable vibrations and at the same time can be used for perfect leveling via the integrated valve. When used as a vibration absorber, the internal air chamber provides a significant isolating effect, starting at 5 Hz. The ratio of horizontal to vertical natural frequency is 1:1 and only 3.0 Hz in optimally loaded conditions.

Used to isolate measurement tables, test benches, high-speed presses, fans, air compressors, production plants and other low frequency applications.

Technical Data

Natural frequency 3 Hz to 10 Hz

Load range 44 lbs to 19,200 lbs

Standard colour Black

Operating temperature range -22 °F to +122 °F

Material Outer body: Aluminium PLM 1, 3, 6, 12; Zinc plated steel PLM 24, 48, 96, 192; Isolation medium: Neoprene

Application field Measuring tables, Test stations, High speed presses, Production plants, Finishing and processing centers

On request

Special vibration-isolating feet according to design and custom-made product. Special models.

Application Examples

PLM - Projector, Vibration isolation
PLM - Projector, Vibration isolation
In an opera production a 3D HDD projector was supposed to project images onto the stage during performances. Standing as it did on a trolley, which was to be moved over a tiled floor, the projector was virtually unusable. The problem was solved by combining an increase in the projector frame to 10 kg with the assembly of pneumatic levelling mounts of the type PLM-1. PLM, as part of the ...

Application Areas

  • Measuring tables
  • Test stations
  • High speed presses
  • Production plants
  • Finishing and processing centers
Used to isolate measurement tables, test benches, high-speed presses, fans, air compressors, production plants and other low frequency applications.