Regions Select Region United States of America

Low Freq. Pneumatic Levelling Mounts

Guarantee for accuracy

ACE has a range of low frequency pneumatic levelling mounts under the designations PLM and PAL: they keep high performance and precision machines isolated from vibrations, impacts and force peaks. The PLM pneumatic leveling mounts serve the purpose of isolating test facilities and high performance machines with their low intrinsic frequency of 3 Hz. A ratio of 1:1 between the horizontal and vertical natural frequency ensures strong horizontal stability and a longer service life. The low frequency PAL pneumatic leveling mounts feature automatic leveling regulation. This efficient variant, used in precision measuring devices, is distinguished by the fast reaction time and intrinsic frequencies, which can reach levels of up to 0.5 Hz.

Product families

PLM

PLM Extremely low natural frequency of only 3 Hz: With its PLM range, ACE can now offer low frequency vibration and impact isolation for many applications.

PAL-3 to PAL-9

PAL-3 to PAL-9 For superior low frequency vibration isolation: PAL high-quality air springs are designed for conditions in which the user wants to ensure that equipment is constantly level and isolated from vibrations at the same time.

PAL-18 to PAL-1000

PAL-18 to PAL-1000 For superior low frequency vibration isolation: PAL high-quality air springs are designed for conditions in which the user wants to ensure that equipment is constantly level and isolated from vibrations at the same time.