Low Freq. Pneumatic Levelling Mounts
PLM

Easy to use, wide selection

Pneumatic Leveling Mounts
Natural frequency 3 Hz to 10 Hz

Extremely low natural frequency of only 3 Hz: With the PLM product family, ACE can now offer low frequency vibration and impact isolation for many applications. There are eight different, readily available off-the-shelf designs, which can withstand small to large loads from 100 lbs up to 19,200 lbs (45 kg up to 8,800 kg). They enable all types of equipment to be isolated from undesirable vibrations and at the same time can be used for perfect leveling via the integrated valve. When used as a vibration absorber, the internal air chamber provides a significant isolating effect, starting at 5 Hz. The ratio of horizontal to vertical natural frequency is 1:1 and only 3.0 Hz in optimally loaded conditions.

Used to isolate measurement tables, test benches, high-speed presses, fans, air compressors, production plants and other low frequency applications.

Technical Data

Natural frequency 3 Hz to 10 Hz

Standard colour Black

Operating temperature range -22 °F to 122 °F

Material Outer body: Aluminium PLM 1, 3, 6, 12; Zinc plated steel PLM 24, 48, 96, 192; Isolation medium: Neoprene

On request

Special vibration-isolating feet according to design and custom-made product. Special models.

Application Examples

Low Freq. Pneumatic Levelling Mounts - PLM
In an opera production a 3D HDD projector was supposed to project images onto the stage during performances. Standing as it did on a trolley, which was to be moved over a tiled floor, the projector was virtually unusable. The problem was solved by...
Low Freq. Pneumatic Levelling Mounts - PLM
A university of applied sciences team optimises oil pumps to reduce the fuel consumption of combustion motors. Numerous tests are necessary for this. A test stand caused undesired vibrations. PLM air spring elements from ACE ensure damping at...
Low Freq. Pneumatic Levelling Mounts - PLM
At a renowned Belgian chocolatier, part of the production process led to vibration and oscillation in an adjacent house. Despite numerous tests, the manufacturer was unable to find a solution that could isolate vibrations below 20 Hz, until they...
Low Freq. Pneumatic Levelling Mounts - PLM
For pristine sound, a manufacturer of hi-fi amplifiers relies on air springs from ACE. This effectively eliminates disruptive ambient vibrations that enter the demonstration room from a neighbouring workshop and disturb the listening experience....

Application Areas

  • Measuring tables
  • Test stations
  • High speed presses
  • Production plants
  • Finishing and processing centers
Used to isolate measurement tables, test benches, high-speed presses, fans, air compressors, production plants and other low frequency applications.
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.