Low Freq. Pneumatic Levelling Mounts
PAL-3

Small size, high end perrformance

Pneumatic Leveling Mounts with Automatic Level Control
Natural frequency 1.2 Hz to 5 Hz
Load range max. 278 lbs

For superior low frequency vibration isolation: PAL high-quality air springs are designed for conditions in which the user wants to ensure that equipment is constantly level and isolated from vibrations at the same time.

The PAL system is an air spring system with level control that reacts quickly to loads and center-of-gravity changes. They automatically adjust deviations from the pre-set position. The system is available in three different sizes for loads up to 850 lbs (385 kg) per air spring with a natural frequency up to 1.7 Hz. Customized isolators with a natural frequency of up to 0.5 Hz can be manufactured upon request.

PAL isolators meet the critical needs of metrology instruments, electron microscopes, inspections stations and precision manufacturing equipment.

Technical Data

Natural frequency 1.2 Hz to 5 Hz

Load range max. 278 lbs

Stroke max. 0.16 in to 0.24 in

Operating temperature range -22 °F to 122 °F

Material Isolation medium: Neoprene

On request

Special designs

×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.