Regions Select Region United States of America
Safety Products
BASIC TYPES
TYPESEnergy capacity in-lbs/cycleEnergy capacity optimised in-lbs/cycleStroke inch
SCS45-25-10,6210.91
SCS45-50-20,7991.91
SCS45-75-30,9782.91

SCS45

Industry design with high energy absorption

Self-Compensating or Optimized Characteristic
Energy capacity 6,019 in-lbs/Cycle to 30,978 in-lbs/Cycle
Stroke 0.91 in to 2.91 in

Effective emergency stop: the ACE safety shock absorbers from the SCS33 to SCS64 product family are based on the innovative technology of the successful MAGNUM-Series shock absorbers. They are also maintenance-free and ready-to-install.

ACE uses our proprietary custom calculation program to design each shock absorber for the specific customer application. Customization helps reduce the risk of crashes and incorrect product sizing. Due to the optimized characteristic curve for the respective application, the energy absorption of these hydraulic machine elements can be increased to more than twice the level of the MAGNUM model of ACE industrial shock absorber per stroke. Users benefit from a service life of up to 1,000 full load emergency cycles with a very good price-performance ratio. Their compact design in sizes M33x1.5 to M64x2 makes them easy to integrate into current applications.

These slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines.
Learn More ...

Technical Data

Energy capacity 6,019 in-lbs/Cycle to 30,978 in-lbs/Cycle

Stroke 0.91 in to 2.91 in

Impact velocity range 0.06 ft/sec to 16 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 158 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Material Outer body: Nitride hardened steel ; Piston rod: Hard chrome plated steel ; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated or plastic-coated steel; Accessories: Steel corrosion-resistant coating

Damping medium Automatic Transmission Fluid (ATF)

Application field Finishing and processing centers, Conveyor systems, Portal systems, Test stations, Machines and plants, Swivel units, Cranes

Note

These slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines.

On request

Special oils, special flanges etc.

Application Examples

SCS33-64 Protection of linear modules
SCS33-64 Protection of linear modules
Safety shock absorbers produced by ACE are installed in the top linear system models of one of the most prestigious companies in the field of drive and control technology. Their job: to protect the z-axis from damage caused by uncontrolled movements. Various safety dampers are used for different load ranges. Tests have shown that, in the worst case, a collision speed of up to 5 m/s might ...
SCS33-64 Aircraft Industry - Emergency stop
SCS33-64 Aircraft Industry - Emergency stop
ACE safety shock absorbers protect precision assembly jigs for the aircraft industry. The basic mount of this coordinate measuring machine for the production of parts in the aircraft industry is made of granite and must not be damaged. To avoid damage from operating errors or mishandling, all movement axes were equipped with safety shock absorbers of the type SCS45-50. If the turntables ...

Application Areas

  • Finishing and processing centers
  • Conveyor systems
  • Portal systems
  • Test stations
  • Machines and plants
  • Swivel units
  • Cranes
These slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines.