Regions Select Region United States of America

CB63 to CB160

High resetting forces with gas pressure accumulator

Crane Installations, Optimized Characteristic
Energy capacity 141,600 in-lbs/Cycle to 4,248,000 in-lbs/Cycle
Stroke 3.94 in to 31.50 in

Robust powerhouse: the CB63 to CB160 product family with internal system seals are used in heavy duty areas for emergency stop. Even dirt or scratches to the piston rod do not lead to a leakage or failure. Compressed gas accumulators allow return forces of up to 22,481 lb. (100 kN) in the CB models, which can make applications in multiple bridge crane systems safer, for example. The absorber body and the robust, large-sized piston rod bearing are also designed for heavy duty operations.

ACE uses our proprietary custom calculation program to design each shock absorber for the specific customer application.

Customization helps reduce the risk of crashes and incorrect product sizing. Just like all ACE safety shock absorbers, the characteristic curve or damping characteristics of each individual CB unit is individually designed to the customer application.

Whether its crane systems or machines in heavy duty applications e.g. in the metal industry or in mining, these powerful safety shock absorbers reliably protect construction designs against expensive failure.

Technical Data

Energy capacity 141,600 in-lbs/Cycle to 4,248,000 in-lbs/Cycle

Stroke 3.94 in to 31.50 in

Impact velocity range 1.6 ft/sec to 15 ft/sec. Other speeds on request.

Reacting Force At max. capacity rating = 42,000 lbs max. to 157,000 lbs max.

Operating temperature range 10 °F to 150 °F
Other temperatures on request.

Mounting In any position

Positive stop Integrated

Material Outer body, Rod end button: Steel corrosion-resistant coating; Piston tube: Hard chrome plated steel

Damping medium Automatic Transmission Fluid (ATF)

Filling pressure Approx. 81 psi to 86 psi
Rod return by integrated nitogen accumulator

Application field Heavy load applications, Heavy load applications, Conveyor systems, Portal systems

Note

The shock absorber can be pushed through its stroke. In creep speed conditions the shock absorber provides minimal resistance and there is no braking effect.

On request

Special oils, special flanges, additional corrosion protection etc.