Regions Select Region United States of America

Safety Shock Absorbers

Perfect protection for the worst case scenario

As an alternative to the standard shock absorber, Safety shock absorbers are the tried and tested low cost method of preventing those occasional emergency stops. Designed for occasional use, they primarily serve as reliable, effective protection in emergency stop situations.

The maintenance-free and ready-to-install machine elements are characterized in every respect by the well-known high ACE quality and maximum energy absorption of up to 4,250,000 in-lbs/Cycle (480,000 Nm/Cycle). This means, in the series SCS33 up to SCS64 product family a service life of up to 1,000 full load emergency cycles is achieved. Safety shock absorbers from ACE are available in a large choice with strokes of 0.91" to 47.24" (23 to 1,200 mm), and the arrangement of orifice pattern can be calculated and produced specifically to the customer''s requirement and depending on the application.

Product families

SCS33 to SCS64

SCS33 to SCS64 Effective emergency stop: the ACE safety shock absorbers from the SCS33 to SCS64 product family are based on the innovative technology of the successful MAGNUM range shock absorbers.

SCS38 to SCS63

SCS38 to SCS63 Slim with a long stroke: safety shock absorbers from the SCS38 to SCS63 product family are designed for emergency-stop applications.

CB63 to CB160

CB63 to CB160 Robust powerhouse: the CB63 to CB160 product family with internal system seals are used in heavy duty areas for emergency stop.

EB63 to EB160

EB63 to EB160 Reduced return forces: the ACE safety shock absorbers from the EB-Family offer internal system seals, large sized piston rod bearings and the maximum energy absorption for emergency stop applications.