Regions Select Region United States of America
Safety Products
Basic Types
TYPESHolding torque in-lbsOperating pressure psi
R50-4B424
R50-6B606
R60-4B594
R60-6B846
R70-4B804
R70-6B1146
R80-4B1054
R80-6B1506
R90-4B1324
R90-6B1896
R100-4B1684
R100-6B2406
R120-4B2354
R120-6B3366
R140-4B3194
R140-6B4566
R160-4B4204
R160-6B6006
R180-4B5254
R180-6B7506
R200-4B6514
R200-6B9306
R220-4B7774
R220-6B1.1106
R240-4B9454
R240-6B1.3506
R260-4B1.0924
R260-6B1.5606
R280-4B1.2604
R280-6B1.8006
R300-4B1.4704
R300-6B2.1006
R320-4B1.6384
R320-6B2.3406
R340-4B1.8064
R340-6B2.5806

R

Strong holding force on the shaft

Pneumatic Rotational Clamping
Holding torque 372 in-lbs to 41,421 in-lbs

Direct clamping on the shaft: rotation motions are prevented by the ACE models LOCKED R. Their clamping elements are available for shaft diameters of 50 mm to 340 mm (1.97 to 13.38 in) and ensure maximum holding forces.

The clamp is immediately applied by the diaphragm and spring-plate system when pressure is lost. Pneumatic quick-switch valves reduce the reaction times. The costs are low in comparison with hydraulic clamping systems. Compact and easy to install, they still acheive excellent performance. Special versions for YRT bearings, as well as active clamping elements, are available. ACE recommends the use of the optional shaft flange as wear protection. The clamping force can be increased considerably by the use of the additional air function.

Models from the LOCKED R product family are used in mechanical engineering and customized machine tools.
Learn More ...

Technical Data

Holding torque 372 in-lbs to 41,421 in-lbs

Clamping cycles 1,000,000

Mounting In any position

Material Outer body: Hardened fine-grain structural steel, inner bore ground

Pneumatic medium Dried, filtered air

Operating temperature range 50 °F to 113 °F

Application field Drive shafts, Torque motors, Conveyor systems

Note

If requested installation drawings of the respective types are provided.

On request

Special designs and customized solutions e.g. YRT bearing up to Ø 18.11 in and shaft flange available on request.

×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.