Regions Select Region United States of America

FYT-LA3 and FYN-LA3

Adjustable high performance

Partial Rotation Angle, Adjustable
Damping torque 354 in-lbs

The damping direction of this adjustable high-performance rotary damper can be right, left or two-sided rotation. During each reverse movement of the unilateral decelerating versions there is a certain return damping torque that depends on the size. The brakes have a particularly robust zinc die-cast body and shafts made of steel. ACE rotary dampers are maintenance-free and ready-to-install.

Rotary damper products are built to metric specfiications. For precise measurements, please refer to the ACE rotary damper catalog or contact an application expert.

Technical Data

Damping torque 354 in-lbs

Damping direction bidirectional, right or left

Construction size Ø 3.15 in

Rotational speed max. 50 rpm

Lifetime 50,000 cycles, even after this time, the dampers still produce over approx. 80% of their original damping moment. The service life may be significantly higher or lower, depending on the application.

Operating temperature range 32 °F to 122 °F

Material Outer body: Zinc die-cast ; Shaft: Steel

Mounting In any position

Rotation angle max. 210°

Maximum side load 200 N

Note

Damping direction: Right hand damping = damping action in clockwise direction (when looking onto the output shaft or output shaft sleeve, depending on the damper type). A play of approx. 5° can occur at the beginning of movement.

Safety information

Do not use rotary dampers as supports. Provide an external guide or support.

On request

Special designs available on request.