Regions Select Region United States of America

FYN-U1-L

Small, strong and very robust

Partial Rotation Angle
Damping torque 8.85 in-lbs to 26.55 in-lbs

The damping direction of the rotary damper FYN-U1 can be either right or left rotation. The dampers can be directly mounted in the pivot point. The body is made of especially robust die-cast zinc. During each reverse movement of the unilateral decelerating versions there is a certain return damping torque that depends on the size. ACE rotary dampers are maintenance-free and ready-to-install.

Rotary damper products are built to metric specfiications. For precise measurements, please refer to the ACE rotary damper catalog or contact an application expert.
Learn More ...

Technical Data

Damping torque 8.85 in-lbs to 26.55 in-lbs

Damping direction left

Construction size Ø 0.63 in

Lifetime 50,000 cycles, even after this time, the dampers still produce over approx. 80% of their original damping moment. The service life may be significantly higher or lower, depending on the application.

Operating temperature range 23 °F to 122 °F

Material Outer body, Shaft: Zinc die-cast

Mounting In any position

Rotation angle max. 115°

Note

Damping direction: Right hand damping = damping action in clockwise direction (when looking onto the output shaft or output shaft sleeve, depending on the damper type). A play of approx. 5° can occur at the beginning of movement.

Mounting information

No axial or radial forces may be induced via the shaft.

Safety information

Do not use rotary dampers as supports. Provide an external guide or support.

On request

Special designs available on request.

Application Examples

FYN-U1 Rotatable 90° bar hatch
FYN-U1 Rotatable 90° bar hatch
For his carpentry exam, an aspiring master carpenter created TV/bar furniture in which the bar element is provided with a rotatable 90° bar hatch. Rotary dampers of the type FYN-U1-R/L303 make opening and closing the hatch easier, but also protect it against overloading of the end positions. The brakes also prevent fingers becoming trapped. The so-called limited rotary dampers still find ...

Application Areas

  • Handling modules
  • Linear slides
  • Automatic machinery
  • Conveyor equipment
  • Absorption control
Precision hydraulic feed controls of the product family VC are used in automotive and industrial applications as well as in mechanical engineering and the electronics industry.