Rotary Dampers

Small dampers refine end product

ACE rotary dampers provide an invisible yet valuable service as a maintenance-free machine element to allow controlled deceleration of rotary or linear movements.

They are often necessary to make careful opening and closing of small lids, compartments and drawers possible. They protect sensitive components while increasing the quality and value of products. They are easy to integrate. The harmoniously gentle movements of these little decelerators can be achieved with continual rotation or with limited pivoting angles. They slow down left, right or bi-directional rotation. Suitable for almost any application and also available in adjustable variations, they provide braking torques of 0.44 in-lbs to 354 in-lbs.

Product families

FRT-E2

FRT-E2 The damping direction of the smallest ACE FRT-E2 rotary dampers with plastic body is rotating on both sides.

FRT-G2

FRT-G2 The damping direction of the ACE FRT-G2 product family with plastic body is rotating on both sides.

FRT-C2 and FRN-C2

FRT-C2 and FRN-C2 The damping direction of the simple FRT-C2 and FRN-C2 is either right, left or two-sided rotation.

FRT-D3 and FRN-D3

FRT-D3 and FRN-D3 The damping direction of the ACE FRT-D3 and FRN-D3 rotary dampers with plastic body is either the right, left or two-sided rotation.

FRT-F2/K2 and FRN-F2/K2

FRT-F2/K2 and FRN-F2/K2 The damping direction of FRT F2/K2 and FRN-F2/K2 is either the right, left or two-sided rotation.

FFD

FFD In comparison to other rotary dampers, the ACE FFD product family does not need any fluid to generate the damping torque, but rather works on the principle of friction.

FDT

FDT The damping direction of the flat constructive ACE rotary damper FDT with robust steel body is two-sided rotation.

FDN

FDN The damping direction of the flat, strong FDN rotary dampers with steel body can be either right or left rotation.

FYN-P1

FYN-P1 The damping direction of the rotary damper FYN-P1 can be either right or left rotation.

FYN-N1

FYN-N1 The damping direction of the rotary damper FYN-N1 can be either right or left rotation.

FYN-U1

FYN-U1 The damping direction of the rotary damper FYN-U1 can be either right or left rotation.

FYN-S1

FYN-S1 The self-compensating FYN-S1 rotary damper with zinc die-cast body provides a constant sequence of movement for different masses.

FYT-H1 and FYN-H1

FYT-H1 and FYN-H1 The damping direction of the adjustable FYT-H1 and FYT-H1 can be right, left or two-sided rotation.

FYT-LA3 and FYN-LA3

FYT-LA3 and FYN-LA3 The damping direction of this adjustable high-performance rotary damper can be right, left or two-sided rotation.

×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.