Regions Select Region United States of America
Motion Control
Basic Types
TYPESStroke inchStroke A inchStroke B inchL extended inch
GST-40-50-100-1.973.9410.09
GST-40-50-150-1.975.9123.03
GST-40-50-200-1.977.8726.97
GST-40-70-250-2.769.8432.48
GST-40-70-300-2.7611.8136.42
GST-40-70-350-2.7613.7840.35
GST-40-70-400-2.7615.7540.35

GST-40

Optimised dual force for heavy flaps and wide angle applications

Valve Technology
Extension force 67 lbs to 1,124 lbs
Stroke 3.94 in to 15.75 in

Cover two differing force ranges: Tandem gas springs by ACE are maintenance-free and ready-to-install. Two pressure tubes deliver different extension forces and progression curves. With this type of gas spring you cover the different force ranges between the start and end of an application. ACE provides free specification support to deliver a gas spring that meets your specific applicatoin needs. We manufacture and adjusted precisely to the required dynamics of the application.
A comprehensive range of accessories guarantees easy assembly and a broad range of uses, are specifically suitable for heavy loads with large opening angle. Stainless steel versions are available to meet environmental or appearance requirements.

Tandem push type gas springs from ACE are used in industrial applications such as in automation and machine building, in the automobile, electronics and furniture industries, but also in medical technology as well as for service hatches.
Learn More ...

Technical Data

Extension force 67 lbs to 1,124 lbs

Stroke 3.94 in to 15.75 in

Piston rod diameter Ø 0.79 in

Progression According to calculation relating to your application.

Lifetime Approx. 250,000 cycles

Operating temperature range -4 °F to +176 °F

Material Outer body, End fittings: Zinc plated steel; Piston rod: Steel with wear-resistant coating

Operating fluid Nitrogen gas and oil

Mounting In any position. Please adopt the mounting points determined by ACE.

End position damping length Application-specific end position damping and extension speed.

Positive stop External positive stop at the end of stroke provided by the customer.

Application field Hoods, Shutters, Machine housing, Conveyor systems, Folding elements, Loading and lifting equipment

Note

These gas springs are tailored to the relevant application and are therefore not available ex stock.

End fittings

They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.

On request

Special oils and other special options. Alternative accessories. Material 1.4301/1.4305, AISI 304/303 (V2A) and 1.4404/1.4571, AISI 316L/316Ti (V4A).

Application Examples

GST28-40 Lifting of very heavy flaps
GST28-40 Lifting of very heavy flaps
Industrial gas springs add support to the muscular strength of the user when opening doors, hoods and covers. Standard models however, which are used for example on vehicle hoods and tailgates, are limited by the functional principle on which they are based. ACE provides industrial tandem gas springs (push type) for large and above all heavy elements, which need to be moved and joined ...
GST28-40 Lifting of heavy flaps
GST28-40 Lifting of heavy flaps
Underground distribution systems are visually advantageous. To facilitate their servicing, the heavy covers of the often large supply systems are brought back to the surface with the help of ACE industrial tandem gas springs (push type). This is quite easily achieved thanks to the use of two pressure pipes, the result of which is two different force ranges. This means fitters must not endure ...

Application Areas

  • Hoods
  • Shutters
  • Machine housing
  • Conveyor systems
  • Folding elements
  • Loading and lifting equipment
Tandem push type gas springs from ACE are used in industrial applications such as in automation and machine building, in the automobile, electronics and furniture industries, but also in medical technology as well as for service hatches.
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.

[profiler]
Memory usage: real: 17301504, emalloc: 16542048
Code ProfilerTimeCntEmallocRealMem