Regions Select Region United States of America

VC25

For precision adjustment of feed rates

Adjustable
Compression force 6.74 lbs to 787 lbs
Stroke 0.59 in to 4.92 in

Precise adjustment for any type of application: the VC model of hydraulic feed controls is ideally suited for the precise tuning of constant feed rates. The thread of the outer body of this closed hydraulic element allows simple assembly. Smooth outer bodies can also be supplied.
As the hydraulic oil is forced out through the throttle opening, a constant feed rate is achieved on the stroke, which also avoids the stick-slip effect. In the models up to 2.17" (55 mm) stroke, the tried and tested rolling diaphragm, known from ACE shock absorbers, serves as a dynamic seal, as volume compensation of the piston rod and as a reset element.

The VC model of precision hydraulic feed controls is used in automotive and industrial applications as well as in mechanical engineering and the electronics industry.

Technical Data

Compression force 6.74 lbs to 787 lbs

Stroke 0.59 in to 4.92 in

Execution F = Ø 0.94 in without thread
FT = M25x1.5 threaded body

Piston rod diameter Ø 0.31 in

Feed rate/Compression force Min. 0.51 in/min. with 90 lbs
Max. 1,500 in/min. with 787 lbs

Impact velocity range At speeds of 0.98 ft/sec the maximum allowed energy is approx. 8.85 in-lbs for units up to 2.16 in stroke and approx. 17.70 in-lbs for units 2.95 in to 4.92 in stroke. Where higher energies occur use a shock absorber for the initial impact. Avoid high impact velocities.

Adjustment Infinitely adjustable

Positive stop External positive stops 0.04 in to 0.06 in before the end of stroke provided by the customer.

Damping medium Oil, temperature stable

Material Outer body: Black anodized aluminium; Piston rod: Hard chrome plated steel ; Accessories: Steel with black oxide finish or nitride hardened

Mounting In any position

Operating temperature range 32 °F to 140 °F

Application field Handling modules, Linear slides, Automatic machinery, Conveyor equipment, Absorption control

Note

Nylon button PP600 can be fitted onto piston rod. Unit may be mounted in any position.

Safety information

Do not rotate piston rod, if excessive rotation force is applied rolling seal may rupture. External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions.

On request

Special oil and other special options available on request.

Application Examples

VC25 handbike wheelchairs
VC25 handbike wheelchairs
The specially-designed handbike wheelchairs experience problems on bends as soon as roads are wet from rain. In order to make speed achievable on ice and not just when travelling in straight lines, a Dutchman developed a special construction. By using gas springs he was able to achieve speeds of 14 km/h on bends. With a gas-filled feed control this speed increased by 50 percent. This is made ...

Application Areas

  • Handling modules
  • Linear slides
  • Automatic machinery
  • Conveyor equipment
  • Absorption control
The VC model of precision hydraulic feed controls is used in automotive and industrial applications as well as in mechanical engineering and the electronics industry.