Regions Select Region United States of America

FA, MA, MVC

Designed for applications with low precision requirements

Adjustable
Compression force 2 lbs to 800 lbs
Stroke 0.28 in to 1.58 in

Many application options: the hydraulic feed controls in models FA, MA and MVC are similar to that of the VC model. However, these hydraulic controls have been designed for applications that require less precision.
There are also plenty of accessories for the FA, MA and MVC models. All products are ready-to-install, maintenance-free, stable in temperature and avoid stick-slip effect. Speeds from 0.47"/min. (12 mm/min). can be driven at a low thrust force using the adjustment screw on the base of the hydraulic control.

Hydraulic feed controls with the designations FA, MA and MVC are especially used in handling modules or linear carriages and also for applications with changing usage data.

Technical Data

Compression force 2 lbs to 800 lbs

Stroke 0.28 in to 1.58 in

Execution Thread M8 to M25

Impact velocity range At speeds of 0.98 ft/sec the maximum allowed energy is approx. 17.70 in-lbs. Where higher energies occur use a shock absorber for the initial impact. Avoid high impact velocities.

Adjustment Hard impact at the start of stroke, turn towards 9 or PLUS. Hard impact at the end of stroke, turn towards 0 or MINUS.

Positive stop Integrated

Damping medium Oil, temperature stable

Material Outer body: Nitride hardened steel ; Piston rod: Steel with black oxide finish or nitride hardened

Mounting In any position

Operating temperature range 32 °F to 150 °F

Application field Handling modules, Linear slides, Automatic machinery, Conveyor equipment, Absorption control

Note

Damper is preset at delivery in a neutral position between hard and soft.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions.

On request

Nickel-plated, weartec finish (seawater resistant) or other special options available on request.