Regions Select Region United States of America
Motion Control
TYPESStroke inchL extended inchCompression force min. lbsCompression force max. lbs
DVC-22.00-9.5450
DVC-44.00-9.5375
DVC-66.00-9.5300

DVC-2 to DVC-6

Multi-directional speed adjustment

Adjustable, Without Free Travel
Compression and extension force 9.44 lbs to 449.62 lbs
Stroke 2.00 in to 6.00 in

Separately regulated in any stroke position: the hydraulic dampers in the DVC model are the first model to provide precise, independent, external adjustment of in-and-out speeds. With their individual adjustments for the push and pull direction as well as the bi-directional action, these are suitable as safety or control elements.

The great number of mounting accessories makes assembly of these ACE hydraulic dampers easier and allows these maintenance-free, ready-to-install and self-contained systems universally applicable. Qualitatively high grade, and at the same time simple to use; one of their uses is to absorb swinging loads.

These velocity controllers are used in the automotive sector, automation and machine building as well as in the electronics industry.
Learn More ...

Technical Data

Compression and extension force 9.44 lbs to 449.62 lbs

Stroke 2.00 in to 6.00 in

Outer body diameter Ø 1.26"

Piston rod diameter Ø 0.31 in

Lifetime Approx. 250,000 cycles

Operating temperature range 32 °F to 149 °F

Adjustment Steplessly adjustable

Positive stop External positive stops 0.04 in to 0.06 in before the end of stroke provided by the customer.

Damping medium Automatic Transmission Fluid (ATF)

Material Outer body: Coated aluminium; Piston rod: Black anodized aluminium; End fittings: Zinc plated steel

Mounting In any position

Application field Cylinder speed controls, Absorption control, Finishing and processing centers

Note

Increased break-away force if unit has not moved for some time. Damping force can be adjusted after installation.

End fittings

They are interchangeable and must be positively secured by the customer to prevent unscrewing.

On request

Special oils and other special options. Alternative accessories available on request.

Application Examples

DVC-32 Textile machine
DVC-32 Textile machine
Hydraulic dampers bring the sled movement of this textile machine to a gentle stop. At the turning point of 287 lbs reeling spools, a sled should move up and down smoothly without causing a collision at the end of stroke position. The solution was provided by the hydraulic damper DVC-32-100. A self-contained sealed unit, ready to install and maintenance-free these units are ideal for precise ...

Application Areas

  • Cylinder speed controls
  • Absorption control
  • Finishing and processing centers
These velocity controllers are used in the automotive sector, automation and machine building as well as in the electronics industry.