Regions Select Region United States of America

SC925M; 0 to 4

Long stroke and soft impact

Self-Compensating, Soft-Contact
Energy capacity 975 in-lbs/Cycle
Stroke 1.58 in

Ideal for soft damping: the SC found in the model code from the ACE series SC190 to 925 stands for 'soft contact'. These miniature shock absorbers manufactured from one solid piece are designed in such a way that they can be setup with a linear or a progressive braking curve. The soft damping character is thanks to the special, long strokes which produce smooth deceleration and low reaction forces.
These maintenance-free, ready-to-install hydraulic machine elements are equipped with an integrated positive stop. The use of side load adapter allows impact angles of up to 25°. Thanks to the designed overlapping effective weight ranges, these dampers cover an effective load range of 3 lbs. to 4,400 lbs! Self-compensating shock absorbers react to changing energy conditions, without adjustment.

These miniature self-compensating shock absorbers from the SC190 to 925 series are used in industrial, automation and machine engineering and primarily in the areas of handling and automation.
Learn More ...

Technical Data

Energy capacity 975 in-lbs/Cycle

Stroke 1.58 in

Impact velocity range 0.5 ft/sec to 12 ft/sec. Other speeds on request.

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Material Outer body, Accessories: Steel corrosion-resistant coating; Piston rod: Hardened stainless steel

Damping medium Oil, temperature stable

Application field Linear slides, Pneumatic cylinders, Handling modules, Machines and plants, Finishing and processing centers, Measuring tables, Tool machines, Machining centers

Note

If precise end position datum is required consider use of the stop collar type AH.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Nickel-plated or weartec finish (seawater resistant) or other special finishes available to special order. Models without rod end button.

Application Examples

SC190-925 - Damping on rotary movements
SC190-925 - Damping on rotary movements
ACE miniature shock absorbers optimize production with minimum expenditure. The cycle rate for an assembly line producing electronic components was increased to 3,600 units/hr. Miniature shock absorbers type SC190M-1 decelerate the rapid transfer movements on the production line and using soft damping methods optimize the pick up and set down of components. This soft deceleration technique has ...

Application Areas

  • Linear slides
  • Pneumatic cylinders
  • Handling modules
  • Machines and plants
  • Finishing and processing centers
  • Measuring tables
  • Tool machines
  • Machining centers
These miniature self-compensating shock absorbers from the SC190 to 925 series are used in industrial, automation and machine engineering and primarily in the areas of handling and automation.