Regions Select Region United States of America

PMCN150-V4A to PMCN600-V4A

Optimum corrosion protection

Self-Compensating, Rolling Diaphragm Technology, TPU Bellow
Energy capacity 175 in-lbs/Cycle to 1,200 in-lbs/Cycle
Stroke 0.50 in to 1.00 in

Hermetically sealed and rustproof: The Protection product family PMCN is also available in a stainless steel design. This is of particular interest to the food and packaging industries.

Their main feature is the compact, totally sealed bellow between the body and the cap made of TPU (thermoplastic polyurethane). This protection safely encapsulates the ACE rolling diaphragm from the outside environment. Aggressive fluids don't stand a chance.

The PMCN range is an excellent alternative if the accessory option of the SP type air bleed collar cannot be used due to a lack of compressed air.

The PMCN range self-compensating miniature shock absorbers, produced from stainless steel, are primarily suitable for use in the food industry, but are also wherever a high-quality appearance is important e.g. in shipbuilding.

Technical Data

Energy capacity 175 in-lbs/Cycle to 1,200 in-lbs/Cycle

Stroke 0.50 in to 1.00 in

Impact velocity range 0.26 ft/sec to 19.7 ft/sec. Other speeds on request.

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Material Outer body: Stainless steel (1.4404, AISI 316L) ; Main bearing: Plastic ; Piston rod: Hardened stainless steel (1.4125, AISI 440C) ; Bellow: TPU, steel insert: Stainless steel (1.4404/1.4571, AISI 316L/316Ti); Rolling diaphragm: EPDM

Damping medium Oil, temperature stable

Application field Finishing and processing centers, Clean room areas, Pharmaceutical industry, Medical technology, Food industry, machines and plants

Note

Final preliminary test must be done on the application.

Safety information

Do not paint the shock absorbers due to heat emission.

On request

Special accessories available on request.

×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.