Regions Select Region United States of America

MC75M

Shock absorbers in miniature format

Self-Compensating
Energy capacity 75 in-lbs/Cycle
Stroke 0.40 in

Ideal for compact, efficient designs: The miniature size of the MC5 to MC75 series delivers very short overall lengths and low return forces.
The outer body of each shock, produced from one solid piece, is filled with temperature stable oil, offers a continuous outer body thread including a supplied lock nut and also has an integrated positive stop. These maintenance-free hydraulic machine elements from ACE are ready for immediate installation. A wide range of energy absorption and effective weight are further benefits in these compact units. Self-compensating shock absorbers react to changing energy conditions, without adjustment.

These self-compensating miniature shock absorbers are perfectly suited to use in applications such as rotary actuators, automation, light industrial manufacturing, material handling and packaging equipment, medical, electronics and robotics.
Learn More ...

Technical Data

Energy capacity 75 in-lbs/Cycle

Stroke 0.40 in

Impact velocity range 0.5 ft/sec to 12 ft/sec

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Material Outer body, Accessories: Steel corrosion-resistant coating; Piston rod: Hardened stainless steel; Rod end button: Steel, MC25 and MC75: Elastomer Insert; Locknut: Steel, MC5 and MC9: Aluminium

Damping medium Oil, temperature stable

Application field Miniature slides, Pneumatic cylinders, Handling modules, Copiers, Measuring tables, Machines and plants, Locking systems

Note

If precise end position datum is required consider use of the stop collar type AH.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Increased corrosion protection. Special finishes. Models without rod end button also available on request.

Application Examples

MC5-75 - Pneumatic Module
MC5-75 - Pneumatic Module
ACE miniature shock absorbers are the right alternative. This pneumatic module for high precision, high speed motion ACE miniature shock absorbers are the right alternative. This pneumatic module for high precision, high speed motion intentionally abandoned pneumatic end-of-travel damping. The compact miniature shock absorbers of the type MC25MH-NB decelerate the linear motion safer and faster ...

Application Areas

  • Miniature slides
  • Pneumatic cylinders
  • Handling modules
  • Copiers
  • Measuring tables
  • Machines and plants
  • Locking systems
These self-compensating miniature shock absorbers are perfectly suited to use in applications such as rotary actuators, automation, light industrial manufacturing, material handling and packaging equipment, medical, electronics and robotics.