Regions Select Region United States of America
Automation Control
TYPESEnergy capacity in-lbs/cycleEnergy capacity in-lbs/hEffective weight min. lbsEffective weight max. lbs
SC4525-53,009947,0297,49614,991
SC4525-63,009947,02913,99929,983
SC4525-73,009947,02927,99949,999
SC4525-83,009947,02944,99885,980
SC4550-56,019991,28314,99126,998
SC4550-66,019991,28325,99259,498
SC4550-76,019991,28356,99897,499

SC45

Piston tube design for maximum energy absorption

Self-Compensating, Piston Tube Technology
Energy capacity 3,010 in-lbs/Cycle to 6,020 in-lbs/Cycle
Stroke 0.91 in to 1.91 in

True performers: The SC33 to SC45 absorber models are strong and durable by combining the proven sealing technology from the MAGNUM range including membrane accumulator with the well-known piston tube technology from the SC² family. We increase the oil volume to ensure the maximum effective weights. Short stroke lengths of .98" to 1.96" (25 mm to 50 mm) deliver shorter braking times in combination with high energy absorption.

These dampers safely and reliably decelerate rotary movements without unwanted recoil effects. Installation close to the pivot point is possible. ACE's generation of piston tube manage low impact speeds with ease. Self-compensating shock absorbers react to changing energy conditions, without adjustment.

These self-compensating industrial shock absorbers can be relied on in industrial, automation and machine engineering. They are used in pivot units, rotary tables, robot arms or integrated wherever decleration is needed.
Learn More ...

Technical Data

Energy capacity 3,010 in-lbs/Cycle to 6,020 in-lbs/Cycle

Stroke 0.91 in to 1.91 in

Impact velocity range 0.66 ft/sec to 1.51 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Material Outer body: Nitride hardened steel ; Piston rod: Hard chrome plated steel ; Rod end button: Hardened steel and corrosion-resistant coating; Accessories: Steel with black oxide finish or nitride hardened

Damping medium Low temperature hydraulic oil

Application field Turntables, Swivel units, Robot arms, Linear slides, Pneumatic cylinders, Handling modules, machines and plants, Finishing and processing centers

Note

A noise reduction of 3 dB to 7 dB is possible when using the special impact button (PP).

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Special oils, mounting inside air cylinders or other special options are available on request.

×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.

[profiler]
Memory usage: real: 17301504, emalloc: 16619504
Code ProfilerTimeCntEmallocRealMem