Automation Control
TYPESEnergy capacity in-lbs/cycleEnergy capacity in-lbs/hEffective weight min. lbsEffective weight max. lbs
MC6450M-0-V4A16,5501,300,0003081,190
MC6450M-1-V4A16,5501,300,0003001,200
MC6450M-2-V4A16,5501,300,0001,0204,080
MC6450M-3-V4A16,5501,300,0003,46013,480
MC6450M-4-V4A16,5501,300,00011,70046,800
MC64100M-0-V4A33,0001,700,000154617
MC64100M-1-V4A33,0001,700,0006002,400
MC64100M-2-V4A33,0001,700,0002,0408,160
MC64100M-3-V4A33,0001,700,0006,92027,680
MC64100M-4-V4A33,0001,700,00023,40093,600

Industrial Shock Absorbers
MC64M-V4A

Optimum corrosion protection

Self-Compensating, Stainless Steel
Energy capacity 16,550 in-lbs/Cycle to 33,000 in-lbs/Cycle
Stroke 1.91 in to 3.91 in

The latest damper technology in stainless steel: The self-compensating industrial shock absorbers MC33 to MC64 from the tried-and-tested and popular MAGNUM range is also available with all outer components made from stainless steel, material AISI 316L (except piston rod). They are filled in the factory with special oil, which meets the permit conditions (NSF-H1) for the food industry.

Just like the standard product family, the MAGNUM stainless steel models are distinguished by their robust, modern sealing technology, high energy absorption in a compact design, integrated positive stop and a wide damping range. Equipped with a PUR head, they are available in thread sizes M33x1.5 to M64x2 with damping strokes up to 3.94 in. Self-compensating shock absorbers react to changing energy conditions, without adjustment.

These self-compensating industrial shock absorbers made of stainless steel from ACE are mainly used in the food, medical, electronics and offshore industries, but also in many other markets.

Technical Data

Energy capacity 16,550 in-lbs/Cycle to 33,000 in-lbs/Cycle

Stroke 1.91 in to 3.91 in

Impact velocity range 0.5 ft/sec to 16.5 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Material Outer body, Main bearing, Accessories, Locking ring: Stainless steel (1.4404, AISI 316L); Piston rod: Hard chrome plated steel; Rod end button: Stainless steel (1.4404, AISI 316L) with elastomer insert; Return spring: Stainless steel

Damping medium Special oil NSF-H1 approved

Note

Impact button for noise reduction included. For emergency use only applications and for continous use (with additional cooling) it is sometimes possible to exceed the published max. capacity ratings. In this case, please consult ACE.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Special oils, other special options and special accessories are available on request.

×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.