Regions Select Region United States of America
Automation Control
TYPESEnergy capacity in-lbs/cycleEnergy capacity in-lbs/hEffective weight min. lbsEffective weight max. lbs
MC4525M-0-LT3,275950,00015.459.2
MC4525M-1-LT3,275950,00050200
MC4525M-2-LT3,275950,000170680
MC4525M-3-LT3,275950,0005752,300
MC4525M-4-LT3,275950,0001,9507,800
MC4550M-0-LT6,5501,000,00028.6119.0
MC4550M-1-LT6,5501,000,000100400
MC4550M-2-LT6,5501,000,0003401,360
MC4550M-3-LT6,5501,000,0001,1504,600
MC4550M-4-LT6,5501,000,0003,90015,600
MC4575M-0-LT10,0001,300,00044.0176.4
MC4575M-1-LT10,0001,300,000150600
MC4575M-2-LT10,0001,300,0005102,040
MC4575M-3-LT10,0001,300,0001,3706,920
MC4575M-4-LT10,0001,300,0005,85023,400

MC45M-LT

Extreme temperature and high cycle applications

Self-Compensating
Energy capacity 3,275 in-lbs/Cycle to 10,000 in-lbs/Cycle
Stroke 0.91 in to 2.91 in

Greater application range: just like all MAGNUM types from the product family MC33 to MC64, the LT (low temperature) industrial shock absorbers are also made from one solid piece. They use special seals and fluids. This means that these versions can even be used at extreme temperatures of -58°F to +151°F (-50 °C to +66 °C) in order to safely and reliable damp masses and absorb 100% of the kinetic energy.

These ready-to-install machine elements are recommended even under the most unfavorable conditions. Additional benefits are their robust, innovative sealing technology, high energy absorption in a compact design, fixed positive stop and a wide damping range. Self-compensating shock absorbers react to changing energy conditions, without adjustment.

Designed for use in extreme temperature ranges, these self-compensating industrial shock absorbers are suitable almost anywhere in plant, industrial, automation and machine engineering.
Learn More ...

Technical Data

Energy capacity 3,275 in-lbs/Cycle to 10,000 in-lbs/Cycle

Stroke 0.91 in to 2.91 in

Impact velocity range 0.5 ft/sec to 16.5 ft/sec. Other speeds on request.

Operating temperature range -58 °F to 150 °F

Mounting In any position

Positive stop Integrated

Material Outer body: Nitride hardened steel ; Piston rod: Hard chrome plated steel ; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated or plastic-coated steel ; Accessories: Steel with black oxide finish or nitride hardened

Damping medium Low temperature hydraulic oil

Application field Linear slides, Swivel units, Turntables, machines and plants, Tool machines, Machining centers, Z-axes

Note

A noise reduction of 3 dB to 7 dB is possible when using the special impact button (PP).

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Nickel-plated, increased corrosion protection, mounting inside air cylinders or other special options are available on request. Adjustable HT and LT shock absorbers.

×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.

[profiler]
Memory usage: real: 17301504, emalloc: 16657240
Code ProfilerTimeCntEmallocRealMem