Regions Select Region United States of America
Automation Control
PRODUCT FAMILIES
BASIC TYPES
TYPESEnergy capacity in-lbs/cycleEnergy capacity in-lbs/hEffective weight min. lbsEffective weight max. lbs
CA3X5-1125,00020,000,0006,40019,200
CA3X5-2125,00020,000,00016,00048,000
CA3X5-3125,00020,000,00040,000120,000
CA3X5-4125,00020,000,000100,000300,000
CA3X8-1200,00032,000,00010,24030,720
CA3X8-2200,00032,000,00025,60076,800
CA3X8-3200,00032,000,00064,000192,000
CA3X8-4200,00032,000,000160,000480,000
CA3X12-1300,00048,000,00015,36046,080
CA3X12-2300,00048,000,00038,40015,200
CA3X12-3300,00048,000,00096,000288,000
CA3X12-4300,00048,000,000240,000720,000

CA3

Deceleration of heavy loads

Self-Compensating
Energy capacity 125,000 in-lbs/Cycle to 300,000 in-lbs/Cycle
Stroke 5.00 in to 12.00 in

Powerful: The weight of these high capacity absorbers are between 28.2 lbs and 322 lbs. (12.8 and 146 kg). They complement ACE's product range of self-compensating shock absorbers. All models from this series are designed for applications where robustness and large energy absorption are important.
ACE uses our proprietary custom calculation program to design each shock absorber for the specific customer application. Customization helps reduce the risk of crashes and incorrect product sizing. The CA models can absorb up to 1,119,620 in-lbs (126,500 Nm) of energy and can be used in the area of effective weights between 1,543 lbs and 718,707 lbs. (700 kg and 326,000 kg). The combination of being extremely solid, absorbing high levels of energy and having a large damping range makes them invaluable. Self-compensating shock absorbers react to changing energy conditions, without adjustment.

These heavy duty self-compensating industrial shock absorbers are primarily used in heavy industrial engineering e.g. on lift bridges and steel structures or for damping sluice systems.
Learn More ...

Technical Data

Energy capacity 125,000 in-lbs/Cycle to 300,000 in-lbs/Cycle

Stroke 5.00 in to 12.00 in

Impact velocity range 1 ft/sec to 16.5 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop External positive stops 0.10" to 0.12" before the end of stroke provided by the customer.

Material Outer body: Steel corrosion-resistant coating; Piston rod: Hard chrome plated steel ; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated steel

Damping medium Automatic Transmission Fluid (ATF)

Application field Portal systems, Machines and plants, Conveyor systems, Crane systems, Loading and lifting equipment, Shelf storage systems, Heavy load applications, Swivel units

Note

For emergency use only applications and for continous use it is possible to exceed the published max. capacity ratings. In this case, please consult ACE.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Special oils, nickel-plated, increased corrosion protection or other special options are available on request.