Regions Select Region United States of America
Automation Control
PRODUCT FAMILIES
BASIC TYPES
TYPESEnergy capacity in-lbs/cycleEnergy capacity in-lbs/hEffective weight min. lbsEffective weight max. lbs
A3X5140,00020,000,0001,050340,000
A3X8250,00032,000,0001,200400,000
A3X12390,00048,000,0001,350450,000

A3

Deceleration of heavy loads and progressive adjustment

Adjustable
Energy capacity 140,000 in-lbs/Cycle to 390,000 in-lbs/Cycle
Stroke 5.00 in to 12.00 in

Strong and adjustable: Also in ACE's product range of units are adjustable heavy duty industrial shock absorbers. The models from the A1½ to 3 range, which weigh between 16.6 lbs and 78.3 lbs (7.55 and 35.5 kg), are extremely robust, ready-to-install hydraulic machine components with impressively high energy absorption levels and a wide range of damping rates.
Their special aspect is the flexibility, as all the absorbers can be adjusted using a socket on the absorber base and be perfectly adapted to the application. The A models cover a range of effective weights from 429 lbs to 449,743 lbs. (195 to 204,000 kg) and can absorb up to 389,433 in-lbs. (44,000 Nm) energy.

These heavy duty, adjustable ACE industrial shock absorbers are the first choice in heavy duty applications and generally in heavy industrial maching design when the usage data has not been exactly determined.
Learn More ...

Technical Data

Energy capacity 140,000 in-lbs/Cycle to 390,000 in-lbs/Cycle

Stroke 5.00 in to 12.00 in

Impact velocity range 0.5 ft/sec to 15 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop External positive stops 0.10" to 0.12" before the end of stroke provided by the customer.

Adjustment Hard impact at the start of stroke, adjust the ring towards 9. Hard impact at the end of stroke, adjust the ring towards 0.

Material Outer body: Steel corrosion-resistant coating; Piston rod: Hard chrome plated steel ; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated steel

Damping medium Automatic Transmission Fluid (ATF)

Application field Portal systems, Machines and plants, Conveyor systems, Crane systems, Loading and lifting equipment, Impact panels , Heavy load applications, Swivel units, Shelf storage systems

Note

For emergency use only applications and for continous use it is possible to exceed the published max. capacity ratings. In this case, please consult ACE.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Special oils, nickel-plated, increased corrosion protection or other special options are available on request.