Heavy Industrial Shock Absorbers

Effective shock absorption for heavy loads

The heavy industrial shock absorbers from ACE top off the company's offerings in damping technology. This ACE category gives Designers a choice between self-compensating and adjustable machine elements.

Whichever design is chosen, this type of shock absorber impresses with its robustness and operational readiness wherever heavy loads need to be reliably stopped on-the-spot and at a precise point.

The CA4 models can absorb up to 1,120,000 in/lbf (126,500 Nm) of energy. The series of heavy duty, self-compensating “CA“ types are equally suitable for use as an emergency stop as are the adjustable types with the designations “A“. The range of effective loads covered is increased considerably for this purpose.

Product families

CA2 to CA4

CA2 to CA4 Powerful: The weight of these high capacity absorbers are between 28.

A1 1/2 to A3

A1 1/2 to A3 Strong and adjustable: Also in ACE's product range of units are adjustable heavy duty industrial shock absorbers.

×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.