Regions Select Region United States of America
Automation Control
PRODUCT FAMILIES
TYPESEnergy capacity max. in-lbs/cycleStroke inchStandard density
SL-300-12-D-MP1336.330.2629.97
SL-300-12-D-MP2575.300.2629.97
SL-300-12-D-MP31,070.940.2629.97

SL-300-12

Energy absorption in pad format

Confectioning and Combinable
Energy capacity 336.3 in-lbs/Cycle to 1,070.9 in-lbs/Cycle
Stroke 0.26 in

Tailor made damping material in pad format: SLAB damping pads are made of a viscoelastic PUR-material. They absorb impact loads extremely effectively and are also suitable for insulating or damping vibration.

The pad series SL-030 to SL-300 are quickly adapted to the relevant type of application. This is in part achieved through the configuration of the calculating tool or directly by the ACE specialist engineers. Furthermore, this is possible because the standard material can be cut exactly and quickly to any customer requirement with our new cutting system. It is also possible to obtain a sample to find an optimum solution.

The SLAB damping pads are proven impact or collision protection. They are used on luggage and transport belts, conveyor systems, pneumatic, electromechanical and hydraulic drives as well as on linear carriages.
Learn More ...

Technical Data

Energy capacity 336.3 in-lbs/Cycle to 1,070.9 in-lbs/Cycle

Stroke 0.26 in

Standard density SL-030 = approx. 10.61 lbs/ft³
SL-100 = approx. 21.23 lbs/ft³
SL-300 = approx. 29.97 lbs/ft³

Standard colour Green

Dimensions Widths: up to 59 inch
Lengths: up to 197 inch
Thicknesses: 0.5 inch and 1 inch

Environment Resistant against ozone and UV radiation. Chemical resistancy on request.

Operating temperature range 23 °F to +122 °F

Material Profile body: Mixed cellular PUR-Elastomer (polyurethane)

Application field Linear slides, Handling modules, Luggage and transport belts, Impact panels , Pipeline insulation, Foundation mounting, Conveyor technology, Electronic systems and controls, Medical technology

Note

Possibilities for cutting: Water jet cutting, stamping, splitting, sawing and drilling

Safety information

Fire rating: Class E, normally flammable, according to DIN 13501-2

On request

Special versions with further dimensions such as thicknesses, colours, shapes and drawing parts e.g. curves. Different wear layers.

Application Examples

SLAB SL030-300 Impact protection for wooden battens
SLAB SL030-300 Impact protection for wooden battens
ACE-SLAB damping pads offer impact protection for wooden battens. To protect wooden battens with differing weights and impact speeds of approx. 2 m/s, the SLAB-material SL-030-12-Dxxxx was screwed across the whole surface between two steel sheets in this application. This creates an even damping effect over the whole impact area, which protects the impact surfaces of the battens from an ...
SLAB SL030-300 Low-noise energy chain
SLAB SL030-300 Low-noise energy chain
ACE-SLAB damping pads protect man and machine. At the beginning of the construction phase of a modern processing centre at the end position, a 25 kg cable channel collided with force against the housing and produced a deafening noise and mechanical strain on the energy chain. A reliable solution for compliance with the operational parameters was realized with the SL-030-25-Dxxxx type ACE-SLAB ...
SLAB SL030-300 Perfectly fitted machine protection
SLAB SL030-300 Perfectly fitted machine protection
ACE-SLAB damping pads make tyre transport safer. Developed for absorbing the impact of forces, the ACE-SLAB damping pads SL-030-121-Dxxxx applied in this tyre testing system are ideal for protecting the sliding parts of the machine during quality tests. The individual customisation of the ring form of the centre arm and simple integration into the equipment also support the decision for ...
SLAB SL030-300 Luggage transport airport customers
SLAB SL030-300 Luggage transport airport customers
SLAB-TUBUS-Combination ensures fast luggage transport. Airports endeavour to shorten air passengers’ waiting times as much as possible. This aim is met with a solution especially developed for luggage transport systems and has solved previous damping issue. Transport carriers with a weight of up to 120 kg can now be moved at the desired conveyor belt speeds. A SLAB-combination of the ...

Application Areas

  • Linear slides
  • Handling modules
  • Luggage and transport belts
  • Impact panels
  • Pipeline insulation
  • Foundation mounting
  • Conveyor technology
  • Electronic systems and controls
  • Medical technology
  • Buildings
The SLAB damping pads are proven impact or collision protection. They are used on luggage and transport belts, conveyor systems, pneumatic, electromechanical and hydraulic drives as well as on linear carriages.