Regions Select Region United States of America

Damping Pads

Customised damping technology

With damping pads from the SLAB series, ACE provides solutions to effectively slow down loads impacting large and small surfaces. This means that these products are found in a wide range of damping technologies from ACE where oscillation begins or where damaging impacts in construction designs need to be slowed over a large surface.

The ACE SLAB pads, available to choose in any size, absorb static loads from 2 to 30 psi and can be either cut to size according to each requirement or designed as a molded part. Simply use an adhesive to install. The standard plate heights are between 0.5 and 1 inch. Many different coatings clear the way for numerous applications and not least because they can be used in a temperature range from 23 °F to +122 °F.

Product families

SLAB 030 to SLAB 300

SLAB 030 to SLAB 300 Tailor made damping material in pad format: SLAB damping pads are made of a viscoelastic PUR-material.