Regions Select Region United States of America


Optimizing PET stretch blow machines

Energy capacity 500 in-lbs/cycle
Stroke 0.74 inch

Optimizing PET stretch blow machines: MAXIMACE, the new PET shock absorbers from ACE, shine with longer service life

compared to previous solutions and an operating time of over 20 million strokes.

They work simply and faster than other shock absorbers and are stronger at the same time. As a result, downtime is reduced and system performance and production volume are increased. This is accomplished by numerous details such as innovative aluminium outer housings for better heat dissipation, improved high temperature seals (up to approx. 225°F), a diaphragm accumulator for faster cycle times and a larger damper chamber which is filled with food-grade oil. All of this significantly contributes to reduced wear and extended service life.

These self-adjusting, specialized shock absorbers stand out in their field of PET container production due to their compactness and distinctively colored aluminium bodies.
Learn More ...

CAD Drawings


No downloads available for this product


Stroke0.74 inch

Technical Data

Energy capacity 500 in-lbs/cycle

Energy capacity 1,800,000 in-lbs/h

Return Force min. 3.8 lbs

Return Force max. 7.1 lbs

Return Time 0.1 s

Side Load Angle max. 2 °

Operating temperature range 32 °F to 225 °F

Damping medium NSF H1 Oil reduces cross contamination issues

On request

Additional models available for custom applications

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.