Regions Select Region United States of America

MVC225

Designed for applications with low precision requirements

Adjustable
Compression force max. 400 lbs
Stroke 0.75 inch

Many application options: the hydraulic feed controls in models FA, MA and MVC are similar to that of the VC model. However, these hydraulic controls have been designed for applications that require less precision.

There are also plenty of accessories for the FA, MA and MVC models. All products are ready-to-install, maintenance-free, stable in temperature and avoid stick-slip effect. Speeds from 0.47"/min. (12 mm/min). can be driven at a low thrust force using the adjustment screw on the base of the hydraulic control.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
MVC225
Adjustable

Dimensions

Stroke0.75 inch

Technical Data

Compression force min. 5 lbs

Compression force max. 400 lbs

Return Force min. 1.05 lbs

Return Force max. 2.15 lbs

Return Time 0.65 s

Side Load Angle max. 2 °

Compression force 2 lbs to 800 lbs lbs

Impact velocity range At speeds of 0.98 ft/sec the maximum allowed energy is approx. 17.70 in-lbs. Where higher energies occur use a shock absorber for the initial impact. Avoid high impact velocities.

Adjustment Hard impact at the start of stroke, turn towards 9 or PLUS. Hard impact at the end of stroke, turn towards 0 or MINUS.

Positive stop Integrated

Damping medium Oil, temperature stable

Material Outer body: Nitride hardened steel ; Piston rod: Steel with black oxide finish or nitride hardened

Mounting In any position

Operating temperature range 32 °F to 150 °F

Application field Handling modules, Linear slides, Automatic machinery, Conveyor equipment, Absorption control

Note

Damper is preset at delivery in a neutral position between hard and soft.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions.

On request

Nickel-plated, weartec finish (seawater resistant) or other special options available on request.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.

[profiler]
Memory usage: real: 17039360, emalloc: 15685040
Code ProfilerTimeCntEmallocRealMem