Regions Select Region United States of America
Automation Control
TYPESEnergy capacity in-lbs/cycleEnergy capacity in-lbs/hEffective weight min. lbsEffective weight max. lbs
MC6450-0-LT16,5511,300,0003081,190
MC6450-1-LT16,5511,300,0003001,200
MC6450-2-LT16,5511,300,0001,0204,080
MC6450-3-LT16,5511,300,0003,46013,480
MC6450-4-LT16,5511,300,00011,70046,800
MC64100-0-LT33,0131,700,000154617
MC64100-1-LT33,0131,700,0006002,400
MC64100-2-LT33,0131,700,0002,0408,160
MC64100-3-LT33,0131,700,0006,92027,680
MC64100-4-LT33,0131,700,00023,40093,600
MC64150-0-LT50,0072,200,0002201,014
MC64150-1-LT50,0072,200,0009003,600
MC64150-2-LT50,0072,200,0003,06012,240
MC64150-3-LT50,0072,200,00010,38041,520
MC64150-4-LT50,0072,200,00035,100140,400

MC6450-1-LT

Extreme temperature and high cycle applications

Self-Compensating
Energy capacity 16,551 in-lbs/cycle
Stroke 1.91 inch

Greater application range: just like all MAGNUM types from the product family MC33 to MC64, the LT (low temperature) industrial shock absorbers are also made from one solid piece. They use special seals and fluids. This means that these versions can even be used at extreme temperatures of -58°F to +151°F (-50 °C to +66 °C) in order to safely and reliable damp masses and absorb 100% of the kinetic energy.

These ready-to-install machine elements are recommended even under the most unfavorable conditions. Additional benefits are their robust, innovative sealing technology, high energy absorption in a compact design, fixed positive stop and a wide damping range. Self-compensating shock absorbers react to changing energy conditions, without adjustment.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
MC6450-1-LT
Self-Compensating

Dimensions

MC6450-1-LT
Stroke1.91 inch
A max.8.85 inch
B max.1.91 inch
L25.5 inch
M2-1/2-12 UNF inch
d12.37 inch
d21.90 inch

Technical Data

Energy capacity 16,551 in-lbs/cycle

Energy capacity 1,300,000 in-lbs/h

Effective weight min. 300 lbs

Effective weight max. 1,200 lbs

Return Time 0.24 s

Side Load Angle max. 4 °

Impact velocity range 0.5 ft/sec to 16.5 ft/sec. Other speeds on request.

Operating temperature range -58 °F to 150 °F

Mounting In any position

Positive stop Integrated

Damping medium Low temperature hydraulic oil

Note

A noise reduction of 3 dB to 7 dB is possible when using the special impact button (PP).

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Nickel-plated, increased corrosion protection, mounting inside air cylinders or other special options are available on request. Adjustable HT and LT shock absorbers.

General information
×

I have an Account

Secure Orders by encrypted transfer of your data.

I am a new Customer

Wenn Sie in unserem Shop ein Benutzerkonto einrichten, werden Sie schneller durch den Bestellvorgang geführt und genießen unseren individuellen Kundenservice.

  • Vereinfachter Bestellprozess
  • Sicheres Login
  • Individueller Kundenservice

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.