Automation Control
TYPESEnergy capacity in-lbs/cycleEnergy capacity in-lbs/hEffective weight min. lbsEffective weight max. lbs
MC6450-016,5501,300,0003081,190
MC6450-116,5501,300,0003001,200
MC6450-216,5501,300,0001,0204,080
MC6450-316,5501,300,0003,46013,480
MC6450-416,5501,300,00011,70046,800
MC64100-033,0001,700,000154617
MC64100-133,0001,700,0006002,400
MC64100-233,0001,700,0002,0408,160
MC64100-333,0001,700,0006,92027,680
MC64100-433,0001,700,00023,40093,600
MC64150-050,0002,200,0002201,014
MC64150-150,0002,200,0009003,600
MC64150-250,0002,200,0003,06012,240
MC64150-350,0002,200,00010,38041,520
MC64150-450,0002,200,00035,100140,400

Industrial Shock Absorbers
MC64150-1

High energy absorption and robust design

Self-Compensating
Energy capacity 50,000 in-lbs/cycle
Stroke 5.91 inch

The latest damper technology: The combination of the latest sealing technology, annealed guide bearing and integrated positive stop make these self-compensating shock absorbers from ACE'S MAGNUM range so successful. After all, users benefit from the longer service life of the products, even in the most difficult environments. A continuous outer thread and extensive accessories make their contribution to the success story of the MC33 to MC64.

High energy absorption in a compact design and a wide damping range lead to huge advantages in practice. Alongside generally more compact designs, these small yet very powerful absorbers enable full use of the machine's performance. Self-compensating shock absorbers react to changing energy conditions, without adjustment.
MC64150-1
Self-Compensating

Dimensions

MC64150-1
Stroke5.91 inch
A max.17.73 inch
L29.5 inch
M2-1/2-12 UNF inch
d21.90 inch

Technical Data

Energy capacity 50,000 in-lbs/cycle

Energy capacity 2,200,000 in-lbs/h

Energy capacity with oil recirculation 5,700,000 in-lbs/h

Energy capacity with air/oil tank 4,400,000 in-lbs/h

Effective weight min. 900 lbs

Effective weight max. 3,600 lbs

Hardness -1

Return Force max. 82.2 lbs

Return Force min. 16.9 lbs

Return Time 0,48 s

Side Load Angle max. 2 °

Impact velocity range 0.5 ft/sec to 16.5 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Material Outer body: Nitride hardened steel; Piston rod: Hard chrome plated steel; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated or plastic-coated steel; Accessories: Steel with black oxide finish or nitride hardened

Damping medium Automatic Transmission Fluid (ATF)

Note

A noise reduction of 3 dB to 7 dB is possible when using the special impact button. For emergency use only applications and for continous use (with additional cooling) it is sometimes possible to exceed the published max. capacity ratings. In this case, please consult ACE.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Special oils, nickel-plated, increased corrosion protection, mounting inside air cylinders or other special options are available on request.

General information

Application Examples

Industrial Shock Absorbers - MC33 to MC64
Serving a similar purpose, several ACE dampers are installed in Jada, the triple-axis, free-moving badminton robot. In order for the badminton robot to be capable of playing, it must be able to change direction in the shortest time possible. Jada...
Industrial Shock Absorbers - MC33 to MC64
In this design, driven by rodless pneumatic cylinders, two gripper carriages move independently of each other at speeds of 6.56 to 8.20 ft/sec. ACE industrial shock absorbers from the product family MC33 to MC64 are used as brake systems, which...
Industrial Shock Absorbers - MC33 to MC64
Industrial shock absorbers MAGNUM MC64150 from ACE are integrated into the overall safety design for the Amsterdam metro system. In contrast to previous solutions, they ensure rapid opening and stopping for a five-ton barrier located at the end of...
Industrial Shock Absorbers - MC33 to MC64
A pipeline from the rig to the well head that is as flexible as possible is considered to be a quick-disconnect connection in an emergency. Nevertheless, this connection made at the oil source on the sea floor is an Achilles heel. If the...

Application Areas

  • Linear slides
  • Swivel units
  • Turntables
  • Portal systems
  • Machines and plants
  • Tool machines
  • Machining centers
  • Z-axes
  • Impact panels
  • Handling modules
These self-compensating industrial shock absorbers are used in all areas of industrial automation and machine engineering, especially in automation and for gantries.
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.