Automation Control
TYPESEnergy capacity in-lbs/cycleEnergy capacity in-lbs/hEffective weight min. lbsEffective weight max. lbs
MC6450M-0-LT16,5501,300,0003081,190
MC6450M-1-LT16,5501,300,0003001,200
MC6450M-2-LT16,5501,300,0001,0204,080
MC6450M-3-LT16,5501,300,0003,46013,480
MC6450M-4-LT16,5501,300,00011,70046,800
MC64100M-0-LT33,0001,700,000154617
MC64100M-1-LT33,0001,700,0006002,400
MC64100M-2-LT33,0001,700,0002,0408,160
MC64100M-3-LT33,0001,700,0006,92027,680
MC64100M-4-LT33,0001,700,00023,40093,600
MC64150M-0-LT50,0002,200,0002201,014
MC64150M-1-LT50,0002,200,0009003,600
MC64150M-2-LT50,0002,200,0003,06012,240
MC64150M-3-LT50,0002,200,00010,38041,520
MC64150M-4-LT50,0002,200,00035,100140,400

Industrial Shock Absorbers
MC64100M-4-LT

Extreme temperature

Self-Compensating, use at -58 °F to +150 °F
Energy capacity 33,000 in-lbs/cycle
Stroke 3.91 inch

Greater application range: just like all MAGNUM types from the product family MC33 to MC64, the LT (low temperature) industrial shock absorbers are also made from one solid piece. They use special seals and fluids. This means that these versions can even be used at extreme temperatures of -58 °F to +151 °F in order to safely and reliable damp masses and absorb 100 % of the kinetic energy.

These ready-to-install machine elements are recommended even under the most unfavorable conditions. Additional benefits are their robust, innovative sealing technology, high energy absorption in a compact design, fixed positive stop and a wide damping range. Self-compensating shock absorbers react to changing energy conditions, without adjustment.

CAD Drawings

Product-Downloads

No downloads available for this product
MC64100M-4-LT
Self-Compensating, use at -58 °F to +150 °F

Dimensions

MC64100M-4-LT
Stroke3.91 inch
A max.12.85 inch
L27.5 inch
MM64x2 inch
d12.37 inch
d21.90 inch

Technical Data

Energy capacity 33,000 in-lbs/cycle

Energy capacity 1,700,000 in-lbs/h

Energy capacity with oil recirculation 4,400,000 in-lbs/h

Energy capacity with air/oil tank 3,400,000 in-lbs/h

Effective weight min. 23,400 lbs

Effective weight max. 93,600 lbs

Hardness -4

Return Force max. 61.0 lbs

Return Force min. 23.5 lbs

Return Time 0,34 s

Return Time at -58 °F 0,68 s

Side Load Angle max. 3 °

Impact velocity range 0.5 ft/sec to 16.5 ft/sec. Other speeds on request.

Operating temperature range -58 °F to 150 °F

Mounting In any position

Positive stop Integrated

Material Outer body: Nitride hardened steel; Piston rod: Hard chrome plated steel; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated or plastic-coated steel; Accessories: Steel with black oxide finish or nitride hardened

Damping medium Low temperature hydraulic oil

Note

A noise reduction of 3 dB to 7 dB is possible when using the special impact button (PP).

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Nickel-plated, increased corrosion protection, mounting inside air cylinders or other special options are available on request. Adjustable HT and LT shock absorbers.

General information
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.