Regions Select Region United States of America


High energy absorption and robust design

Energy capacity 33,013 in-lbs/cycle
Stroke 3.91 inch

The latest damper technology: The combination of the latest sealing technology, annealed guide bearing and integrated positive stop make these self-compensating shock absorbers from ACE'S MAGNUM range so successful. After all, users benefit from the longer service life of the products, even in the most difficult environments. A continuous outer thread and extensive accessories make their contribution to the success story of the MC33 to MC64.

High energy absorption in a compact design and a wide damping range lead to huge advantages in practice. Alongside generally more compact designs, these small yet very powerful absorbers enable full use of the machine's performance. Self-compensating shock absorbers react to changing energy conditions, without adjustment.
Learn More ...

CAD Drawings


No downloads available for this product


Stroke3.91 inch
A max.12.85 inch
B max.3.91 inch
L27.5 inch
M2-1/2-12 UNF inch
d12.37 inch
d21.90 inch

Technical Data

Energy capacity 33,013 in-lbs/cycle

Energy capacity 1,700,000 in-lbs/h

Energy capacity with oil recirculation 4,400,000 in-lbs/h

Energy capacity with air/oil tank 3,400,000 in-lbs/h

Effective weight min. 154 lbs

Effective weight max. 617 lbs

Return Force max. 61.0 lbs

Return Force min. 23.5 lbs

Return Time 0.34 s

Side Load Angle max. 3 °

Impact velocity range 0.5 ft/sec to 16.5 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Damping medium Automatic Transmission Fluid (ATF)


A noise reduction of 3 dB to 7 dB is possible when using the special impact button (PP). For emergency use only applications and for continous use (with additional cooling) it is sometimes possible to exceed the published max. capacity ratings. In this case, please consult ACE.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Special oils, nickel-plated, increased corrosion protection, mounting inside air cylinders or other special options are available on request.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.