Regions Select Region United States of America


Extreme temperature and high cycle applications

Energy capacity 33,013 in-lbs/cycle
Stroke 3.91 inch

Greater application range: just like all MAGNUM types from the product family MC33 to MC64, the HT (high temperature) industrial shock absorbers are also made from one solid piece. They use special seals and fluids. This means that these versions can even be used at extreme temperatures of 32°F to +302°F (0 °C to 150 °C) in order to safely and reliably damp masses and absorb 100% of the kinetic energy.

These ready-to-install machine elements are recommended even under the most unfavorable conditions. Additional benefits are their robust, innovative sealing technology, high energy absorption in a compact design, fixed positive stop and a wide damping range. Self-compensating shock absorbers react to changing energy conditions, without adjustment.
Learn More ...

CAD Drawings


No downloads available for this product


Stroke3.91 inch
A max.12.85 inch
B max.3.91 inch
L27.5 inch
M2-1/2-12 UNF inch
d12.37 inch
d21.90 inch

Technical Data

Energy capacity 33,013 in-lbs/cycle

Energy capacity at 20 °C 4,867,907 in-lbs/h

Energy capacity at 100 °C 1,770,148 in-lbs/h

Effective weight min. 154 lbs

Effective weight max. 617 lbs

Side Load Angle max. 3 °

Impact velocity range 0.5 ft/sec to 16.5 ft/sec. Other speeds on request.

Operating temperature range 32 °F to 302 °F

Mounting In any position

Positive stop Integrated

Damping medium Synthetic high temperature oil


A noise reduction of 3 dB to 7 dB is possible when using the special impact button (PP).

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Nickel-plated, increased corrosion protection, mounting inside air cylinders or other special options are available on request. Adjustable HT and LT shock absorbers.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.