Regions Select Region United States of America

MC600H3

Exceptionally high endurance and with the lowest resetting force

Self-Compensating, Rolling Diaphragm Technology
Energy capacity 1,200 in-lbs/cycle
Stroke 1.00 inch

Tried-and-tested and durable: With a hermetically sealed rolling diaphragm in each absorber, the MC150 to MC600 product family is suitable for an exceptionally high lifetime of use with up to 25 million cycles. The rolling diaphragm technology perfected by ACE ensures complete separation of the damping fluid from the surrounding air. This makes direct installation in a pressure chamber, e.g. as end stop damping, in pneumatic cylinders up to approx. 100 psi (7 bar) possible.

The rolling diaphragm delivers very low return forces for these maintenance-free, ready-to-install absorbers. An integrated positive stop and progressive energy capacities, with a wide range of effective weight, make these miniature shock absorbers a winner. Furthermore, the use of a side load adapter allows impact angles of up to 25°. Stainless steel options are available for greater environmental compatibility. Self-compensating shock absorbers react to changing energy conditions, without adjustment.

These self compensating miniature shock absorbers are capable of universal mounting even inside a cylinder. These shocks are ideal for use in multitude of applications including material handling equipment, packaging equipment, medium robotics and machine tools.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
MC600H3
Self-Compensating, Rolling Diaphragm Technology

Dimensions

Stroke1.00 inch

Technical Data

Energy capacity 1,200 in-lbs/cycle

Energy capacity 600,000 in-lbs/h

Effective weight min. 4,800 lbs

Effective weight max. 10,000 lbs

Return Force min. 1.00 lbs

Return Force max. 2.00 lbs

Return Time 0.6 s

Side Load Angle max. 2 °

Impact velocity range 0.25 ft/sec to 1.15 ft/sec

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Material Outer body, Accessories: Steel corrosion-resistant coating; Main bearing: Plastic ; Piston rod: Hardened stainless steel (1.4125, AISI 440C) ; Rolling diaphragm: EPDM

Damping medium Oil, temperature stable

Application field Linear slides, Pneumatic cylinders, Swivel units, Handling modules, machines and plants, Finishing and processing centers, Measuring tables, Tool machines, Locking systems

Note

If precise end position datum is required consider use of the stop collar type AH.

Safety information

External materials in the surrounding area can attack the rolling seal and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Suitable for use in pressure chambers up to 101.53 psi.

On request

Increased corrosion protection. Special threads or other special options.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.

[profiler]
Memory usage: real: 17039360, emalloc: 15693680
Code ProfilerTimeCntEmallocRealMem