Automation Control
TYPESEnergy capacity in-lbs/cycleEnergy capacity in-lbs/hEffective weight min. lbsEffective weight max. lbs
MC4525-0-LT3,275950,0001559
MC4525-1-LT3,275950,00050200
MC4525-2-LT3,275950,000170680
MC4525-3-LT3,275950,0005752,300
MC4525-4-LT3,275950,0001,9507,800
MC4550-0-LT6,5501,000,00028119
MC4550-1-LT6,5501,000,000100400
MC4550-2-LT6,5501,000,0003401,360
MC4550-3-LT6,5501,000,0001,1504,600
MC4550-4-LT6,5501,000,0003,90015,600
MC4575-0-LT10,0001,300,00044176
MC4575-1-LT10,0001,300,000150600
MC4575-2-LT10,0001,300,0005102,040
MC4575-3-LT10,0001,300,0001,3706,920
MC4575-4-LT10,0001,300,0005,85023,400

Industrial Shock Absorbers
MC4550-3-LT

Extreme temperature

Self-Compensating, use at -58 °F to +150 °F
Energy capacity 6,550 in-lbs/cycle
Stroke 1.91 inch

Greater application range: just like all MAGNUM types from the product family MC33 to MC64, the LT (low temperature) industrial shock absorbers are also made from one solid piece. They use special seals and fluids. This means that these versions can even be used at extreme temperatures of -58 °F to +151 °F in order to safely and reliable damp masses and absorb 100 % of the kinetic energy.

These ready-to-install machine elements are recommended even under the most unfavorable conditions. Additional benefits are their robust, innovative sealing technology, high energy absorption in a compact design, fixed positive stop and a wide damping range. Self-compensating shock absorbers react to changing energy conditions, without adjustment.

CAD Drawings

Product-Downloads

No downloads available for this product
MC4550-3-LT
Self-Compensating, use at -58 °F to +150 °F

Dimensions

MC4550-3-LT
Stroke1.91 inch
A max.7.69 inch
L24.72 inch
M1-3/4-12 UNF inch
d11.65 inch
d21.38 inch

Technical Data

Energy capacity 6,550 in-lbs/cycle

Energy capacity 1,000,000 in-lbs/h

Energy capacity with oil recirculation 2,200,000 in-lbs/h

Energy capacity with air/oil tank 1,700,000 in-lbs/h

Effective weight min. 1,150 lbs

Effective weight max. 4,600 lbs

Hardness -3

Return Force max. 32.2 lbs

Return Force min. 15.1 lbs

Return Time 0,08 s

Return Time at -58 °F 0.16 s

Side Load Angle max. 3 °

Impact velocity range 0.5 ft/sec to 16.5 ft/sec. Other speeds on request.

Operating temperature range -58 °F to 150 °F

Mounting In any position

Positive stop Integrated

Material Outer body: Nitride hardened steel; Piston rod: Hard chrome plated steel; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated or plastic-coated steel; Accessories: Steel with black oxide finish or nitride hardened

Damping medium Low temperature hydraulic oil

Note

A noise reduction of 3 dB to 7 dB is possible when using the special impact button (PP).

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Nickel-plated, increased corrosion protection, mounting inside air cylinders or other special options are available on request. Adjustable HT and LT shock absorbers.

General information
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.