Automation Control
TYPESEnergy capacity in-lbs/cycleEnergy capacity in-lbs/hEffective weight min. lbsEffective weight max. lbs
MC4525M-0-V4A3,275950,0001559
MC4525M-1-V4A3,275950,00050200
MC4525M-2-V4A3,275950,000170680
MC4525M-3-V4A3,275950,0005752,315
MC4525M-4-V4A3,275950,0001,9507,804
MC4550M-0-V4A6,5501,000,00028119
MC4550M-1-V4A6,5501,000,000100400
MC4550M-2-V4A6,5501,000,0003401,360
MC4550M-3-V4A6,5501,000,0001,1504,600
MC4550M-4-V4A6,5501,000,0003,90015,600
MC4575M-0-V4A10,0001,300,00044176
MC4575M-1-V4A10,0001,300,000150600
MC4575M-2-V4A10,0001,300,0005102,040
MC4575M-3-V4A10,0001,300,0001,3706,920
MC4575M-4-V4A10,0001,300,0005,85023,400

Industrial Shock Absorbers
MC4525M-3-V4A

Optimum corrosion protection

Self-Compensating, Stainless Steel
Energy capacity 3,275 in-lbs/cycle
Stroke 0.91 inch

The latest damper technology in stainless steel: The self-compensating industrial shock absorbers MC33 to MC64 from the tried-and-tested and popular MAGNUM range is also available with all outer components made from stainless steel, material AISI 316L (except piston rod). They are filled in the factory with special oil, which meets the permit conditions (NSF-H1) for the food industry.

Just like the standard product family, the MAGNUM stainless steel models are distinguished by their robust, modern sealing technology, high energy absorption in a compact design, integrated positive stop and a wide damping range. Equipped with a PUR head, they are available in thread sizes M33x1.5 to M64x2 with damping strokes up to 3.94 in. Self-compensating shock absorbers react to changing energy conditions, without adjustment.

CAD Drawings

Product-Downloads

No downloads available for this product
MC4525M-3-V4A
Self-Compensating, Stainless Steel

Dimensions

MC4525M-3-V4A
Stroke0.91 inch
A max.6.48 inch
L10.76 inch
L23.72 inch
MM45x1.5 inch
d11.65 inch
d21.65 inch

Technical Data

Energy capacity 3,275 in-lbs/cycle

Energy capacity 950,000 in-lbs/h

Effective weight min. 575 lbs

Effective weight max. 2,315 lbs

Hardness -3

Return Force max. 22.8 lbs

Return Force min. 15.1 lbs

Return Time 0.03 s

Side Load Angle max. 4 °

Impact velocity range 0.5 ft/sec to 16.5 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Material Outer body, Main bearing, Accessories, Locking ring: Stainless steel (1.4404, AISI 316L); Piston rod: Hard chrome plated steel; Rod end button: Stainless steel (1.4404, AISI 316L) with elastomer insert; Return spring: Stainless steel

Damping medium Special oil NSF-H1 approved

Note

Impact button for noise reduction included. For emergency use only applications and for continous use (with additional cooling) it is sometimes possible to exceed the published max. capacity ratings. In this case, please consult ACE.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Special oils, other special options and special accessories are available on request.

General information
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.