Miniature Shock Absorbers
MC25H

Shock absorbers in miniature format

Self-Compensating
Energy capacity 20 in-lbs/cycle
Stroke 0.26 inch

Ideal for compact, efficient designs: The miniature size of the product family MC5 to MC75 delivers very short overall lengths and low return forces.

The outer body of each shock, produced from one solid piece, is filled with temperature stable oil, offers a continuous outer body thread including a supplied lock nut and also has an integrated positive stop. These maintenance-free hydraulic machine elements from ACE are ready for immediate installation. A wide range of energy absorption and effective weight are further benefits in these compact units. Self-compensating shock absorbers react to changing energy conditions, without adjustment.

These self-compensating miniature shock absorbers are perfectly suited to use in applications such as rotary actuators, automation, light industrial manufacturing, material handling and packaging equipment, medical, electronics and robotics.
MC25H
Self-Compensating

Dimensions

MC25H
Stroke0.26 inch
M3/8-32 UNF inch

Technical Data

Energy capacity 20 in-lbs/cycle

Energy capacity 200,000 in-lbs/h

Effective weight min. 10 lbs

Effective weight max. 30 lbs

Return Force min. 0.8 lbs

Return Force max. 1.7 lbs

Return Time 0.3 s

Side Load Angle max. 2 °

Impact velocity range 0.5 ft/sec to 8 ft/sec

Operating temperature range 14 °F to 150 °F

Mounting In any position

Positive stop Integrated

Material Outer body, Accessories: Steel corrosion-resistant coating; Piston rod: Hardened stainless steel; Rod end button: Steel, MC25 and MC75: Elastomer Insert; Locknut: Steel, MC5 and MC9: Aluminium

Damping medium Oil, temperature stable

Note

If precise end position datum is required consider use of the stop collar type AH.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Increased corrosion protection. Special finishes. Models without rod end button also available on request.

General information

Application Examples

Miniature Shock Absorbers - MC5 to MC75
Pneumatic linear modules in miniature slide systems ensure high speeds with constant repeat accuracy. In this design, pneumatic end-of-travel damping was deliberately omitted and shock absorbers from ACE were used. This is because the compact MC5...

Application Areas

  • Miniature slides
  • Pneumatic cylinders
  • Handling modules
  • Copiers
  • Measuring tables
  • Machines and plants
  • Locking systems
These self-compensating miniature shock absorbers are perfectly suited to use in applications such as rotary actuators, automation, light industrial manufacturing, material handling and packaging equipment, medical, electronics and robotics.
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.